Product Hierarchy
Product Hierarchy

BA43800 - RailTuff™ Cat 5e, 4PR AWG26 Str TC, PP ins, SF/UTP, XL-FRNC/LSZH Jkt


RailTuff™ Cat 5e, 4PR AWG26 Str TC, PP ins, SF/UTP, XL-FRNC/LSZH Jkt

Product Overview

Suitable Applications: For use in railway applications such as rolling stock, buses or other vehicles, cable meets the requirements of the relevant parts of international railway standards like DIN 5510-2, EN 50153, EN 50155, EN 50305 and EN 45545-2

Construction Details

Conductor
SizeMaterialNo. of Pairs
26 AWGTC - Tinned Copper4
Insulation
MaterialNom. Insulation DiameterColor Code
PP - Polypropylene1 mm (0.039 in)Blue&White/Blue, Orange&White/Orange, Green&white/Green, Brown&White/Brown
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset)7.0 mm (0.28 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
145 Ohm/km (44.2 Ohm/1000ft)5.6 pF/m (1.7 pF/ft)160 pF/100m100 Ohm
Delay
Max. Delay SkewNom. Velocity of Prop.
45 ns/100m65%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Min. TCL [dB]Min. ELTCTL [dB]
13.165.362.362.159.16461204035
4656.353.350.347.35249233423
109.550.347.340.837.84441253015
1612.147.244.235.232.239.936.9252810.9
2013.545.842.832.229.2383525279
31.2517.142.939.925.822.834.131.523.625.15.5
62.524.838.435.413.610.628.125.121.522
1003235.332.33.30.3242120.120
High Frequency Table Notes: According ISO/IEC 11801 , ANSI/TIA 568.2-D, IEC61156-6 CAT5e, TJ/CL313, EN 45545-2
Transfer Impedance
FrequencyMax. Transfer Impedance
1 MhzMax. 10 mOhm/m
10 MhzMax. 10 mOhm/m
30 MhzMax. 30 mOhm/m
100 Mhz100 mOhm/m
Transfer Impedance Class: Grade 1
Screening Class: Type I
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
Operating
-40°C to +90°C
Bend Radius
Installation Min.
10 X D
Bulk Cable Weight: 65 (kg/km)

Standards and Compliance

Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-2-25
Data Category: Category 5e
CENELEC Compliance: EN 45545-2
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 70%
European Directive Compliance: EU CE Mark

History

Update and Revision: Revision Number: 0.3 Revision Date: 05-11-2026
No accessories are available for this product