Networking & Data Cable
(708)Industrial Ethernet Cable
(192)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(693)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(298)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
(39)Connectors & Outlets
(3591)Modular Couplers
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
(1049)M12 Power
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
(321)Field Attachables
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
(1205)Fiber Patch Cords
(488)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(517)AV Assemblies
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
(1366)Managed Switches
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
(391)Cellular Routers
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
CAT5 100Ω 4x22AWG Profinet Type B fire resistant cable, IEC 60332-23, EN 50200, EN50289-4-16, 80C, 300V, ROHS
| Suitable Applications: | For railway Ethernet Networking, Fire resistance, ProfiNet Application |
| Size | Material |
|---|---|
| 22 AWG | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PO - Polyolefin | 1.4 mm (0.055 in) | White, Yellow, Blue, Orange |
| Insulation Table Notes: | Fire resistance tape wrapped over insulated cores |
| Shield Type | Material | Coverage | Notes |
|---|---|---|---|
| Tape | Polyester + Bi-Laminate (Alum+Poly) | ||
| Braid | Tinned Copper (TC) | 80% | Fire resistance tape wrapped over braid |
| Material |
|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Outer Jacket1 Table Notes: | E-beam cross-linked LSZH |
| Overall Cable Diameter (Nominal): | 7.3 mm (0.29 in) |
| Max. Conductor DCR |
|---|
| 59.4 Ω/km |
| Electricals Table Notes: | Nom. fitted Impedance (Ω) 100 & Nom. Mutual Capacitance 56 pF/m |
| Frequency | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. RL (Return Loss) [dB] | Min. Coupling Attenuation [dB] |
|---|---|---|---|---|
| 4 | 4.9 dB/100 m | 53 | 23 | |
| 8 MHz | 6.9 dB/100 m | 48.5 | 24.5 | |
| 10 MHz | 7.8 dB/100 m | 47 | 25 | |
| 16 MHz | 9.9 dB/100 m | 43.9 | 25 | |
| 20 MHz | 11.1 dB/100 m | 42.5 | 25 | |
| 25 MHz | 12.5 dB/100 m | 41 | 24.2 | |
| 31.3 MHz | 14.1 dB/100 m | 39.6 | 23.3 | 80 |
| 40 MHz | 16.1 dB/100 | 38 | 22.4 | 80 |
| 62.5 MHz | 20.4 dB/100 m | 35.1 | 20.7 | 80 |
| 100 MHz | 26.4 dB/100 m | 32 | 19 | 80 |
| Voltage Rating | Breakdown Voltage |
|---|---|
| 300 V | 2 kVac/min |
| Operating |
|---|
| -40 ℃ to + 80℃ |
| Bend Radius Table Notes: | Nom. Bulk Weight of cable 70 kg/km |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60331-23, IEC 60332-3-25, IEC 60331-23, BS EN 50200 PH120 |
| CEC / C(UL) Compliance: | . |
| ISO/IEC Compliance: | IEC 61156-2 |
| CENELEC Compliance: | EN 50289 |
| European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 , IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | TJ/CL 313 |
| Notes: | Toxicity of insulation (EN 45545-2 Table 5-R15 and R16-HL3) ≦ 6 ; Toxicity of jacket (EN 45545-2 Table 5-R15 and R16-HL3) ≦ 6 ; Hazard level (EN 45545-2) HL3 ; IEC 61156-6, UL 758 |
| Update and Revision: | Revision Number: 0.1 Revision Date: 07-27-2026 |