(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)4C (QUAD), 20AWG stranded tinned copper conductors, Polyolefin insulation, shielded, E-beam X-FRNC/LSNH outer jacket
Suitable Applications: | PROFINET Cat 5e, For use in railway applications such as rolling stock, buses or other vehicles, cable meets the requirements of the relevant parts of international railway standards like DIN 5510-2, EN 50153, EN 50155, EN 50305, EN 45545-2, and TJ/CL-313 |
Size | Stranding | No. of Pairs | No. of Elements |
---|---|---|---|
20 AWG | 19x0.18 mm | 2 | 4 |
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PO - Polyolefin | 2.2 mm (0.087 in) | White & Blue & Yellow & Orange |
Description |
---|
1 quad with center filler |
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | |
Braid | Tinned Copper (TC) | 80% |
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8.0 mm (0.31 in) |
Table Notes: | e-Beamed to Cross-link |
Overall Cable Diameter (Nominal): | 8.0 mm (0.31 in) |
Max. Conductor DCR | Nom. Characteristic Impedance |
---|---|
36.7 Ohm/km (11.2 Ohm/1000ft) | 100 Ohm |
Max. Delay Skew |
---|
570 ns/100m |
Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. FEXT [dB] | Min. RL (Return Loss) [dB] |
---|---|---|---|---|
1 | 2.1 | 65.3 | 64.0 | 20.0 |
4 | 4.1 | 56.3 | 52.0 | 23.0 |
10 | 6.5 | 50.3 | 44.0 | 25.0 |
16 | 8.3 | 47.2 | 39.9 | 25.0 |
20 | 9.4 | 45.8 | 38.0 | 25.0 |
31.25 | 11.7 | 42.9 | 34.1 | 23.6 |
62.5 | 17 | 38.4 | 28.1 | 21.5 |
100 | 22 | 35.3 | 24.0 | 20.1 |
Table Notes: | High frequency (at 20°), reference standard: ISO/IEC61156-5 |
Frequency | Max. Transfer Impedance |
---|---|
10MHz | Max. 200 mOhm/m |
UL Voltage Rating |
---|
300 V |
Operating | Installation | Storage |
---|---|---|
-40°C to +90°C | -5°C to +50°C | -40°C to +90°C |
Table Notes: | 86 kg/km |
Installation Min. |
---|
10*D mm |
Table Notes: | Setting (fixed) radius: 5*D, Reference standard: IEC60288-2-2 and ISO/IEC11801 ed. 2.0Cat5e as a minimum |
Bulk Cable Weight: | 86 kg/km (58 lbs/1000ft) |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-25, UN ECE R118.03 |
IEEE Compliance: | POE per 802.3af & POE+ 802.3at-2009 |
Data Category: | Category 5e |
ISO/IEC Compliance: | IEC 61034-2 - Smoke Density Min Transmittance = 70% |
CENELEC Compliance: | EN 45545-2 |
European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance: | EU CE Mark |
Other Standard Compliance(s): | DIN 5510-2 |
Update and Revision: | Revision Number: 0.21 Revision Date: 05-14-2025 |
Item # | Color | Length |
---|---|---|
BA43708 010500M | Black | 500 m |