(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)2C, 0.75 stranded tinned copper conductors, XL-Foam PE insulation ,shielded, XL-LSZH outer jacket
Suitable Applications: | WTB (wire train bus) data cable for fixed and protected installations inside of rail vehicles. This cable is applied for digital signal transmission with good transmission rate at the high frequencies. It is suitable for wiring of the components of communication network (TCN) over the entire trainset. This cable meets the requirements of the relevant parts of international railway standards like DIN 5510-2, EN 50153, EN 50155, EN 50305, EN 45545-2, and TJ/CL-313. |
Size | Material | No. of Elements | Notes |
---|---|---|---|
0.75 mm² | TC - Tinned Copper | 2 | Nom. Conductor Stranding 19/0.22 mm |
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 2.65 mm (0.104 in) | Black and White |
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 90% |
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) |
Overall Cable Diameter (Nominal): | 8.25 mm (0.325 in) |
Max. Conductor DCR | Nom. Characteristic Impedance |
---|---|
Max. 26.7 Ohm/km | 120 Ohm |
Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] |
---|---|
1 | 10 |
2 | 14 |
UL Voltage Rating |
---|
300 V |
Operating |
---|
-40°C to +90°C |
Installation Min. |
---|
4×D |
Environmental Suitability: | Indoor, Oil Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-25 |
ISO/IEC Compliance: | IEC 61034-2 - Smoke Density Min Transmittance = 70% |
CENELEC Compliance: | EN 45545-2 |
European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance: | EU CE Mark |
Notes: | Capacitance(1MHz) Core to Core: 65 pF/m (Max.) |
Update and Revision: | Revision Number: 0.15 Revision Date: 05-26-2025 |