(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)2CX20AWG Stranded Tinned Copper Conductors, Foam Polyolefin, Shield and XL-LSZH Sheath
Suitable Applications: | MVB (multi functional vehicle bus) data cable for fixed and protected installations inside and outside of rail vehicles. This cable is applied for digital signal transmission with good transmission rate at the high frequencies. It is suitable for wiring of the components in the train communication network (TCN) inside the car and coach. This cable meets the requirements of the relevant parts of international railway standards like DIN 5510-2, EN 50153, EN 50155, EN 50305, EN 45545-2, and TJ/CL-313. |
Size | No. of Pairs | No. of Elements | Notes |
---|---|---|---|
20 AWG | 1 | 2 | Nom. Conductor Stranding: 19/0.20 mm |
Material | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|
PO - Polyolefin (Foam) | 2.2 mm (0.087 in) | Black & White | Signal Core |
PO - Polyolefin | 2.2 mm (0.087 in) | Natural | Filler |
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 90% |
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) |
Overall Cable Diameter (Nominal): | 7.9 mm (0.31 in) |
Max. Conductor DCR | Nom. Characteristic Impedance |
---|---|
Max. 36.7 Ohm/km | 120 Ohm |
Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] |
---|---|
1.5 | 1.5 |
3 | 2 |
UL Voltage Rating |
---|
300 V |
Operating | Installation |
---|---|
-40°C to +85°C | -20°C to +50°C |
Installation Min. |
---|
5×D |
Environmental Suitability: | Indoor, Oil Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-25 |
ISO/IEC Compliance: | IEC 61034-2 - Smoke Density Min Transmittance = 70% |
CENELEC Compliance: | EN 45545-2 |
European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance: | EU CE Mark |
Notes: | Capacitance:Core to Core: 46 nF/km (Max.), Core to Shield: 80 nF/km (Max.) |
Update and Revision: | Revision Number: 0.23 Revision Date: 05-27-2025 |
Item # | Length |
---|---|
BA43102 010305M | 305 m |