FiberExpress Tactical Cable, 4-Fiber, OS2, with Black Jacket, Small & Lightweight, Ideal for repeated deployment and retrieval cycles, superior crush resistance.
| Product Category: | Tactical Fiber Cable |
| Suitable Applications: | Outdoor |
| Fiber Type: | OS2 |
| Fiber Buffer Material: | Thermoplastic |
| Fiber Buffer Diameter: | 900 +35um/-50um |
| Fiber Count: | 4 |
| Fiber Color Coding: | TIA-598-D |
| Jacket Material: | PUR - Polyurethane |
| Nom. Diameter: | 0.24 |
| Outer Jacket Color: | Black |
| Outer Jacket Ripcord: | 1 |
| Wavelength | 1310 nm | 1550 nm |
|---|---|---|
| Max. Attenuation | 0.50 dB/km | 0.50 dB/km |
| Minimum Bend Radius During Installation: | 20x |
| Minimum Bend Radius During Operation: | 10x |
| Max. Tensile Strength During Installation: | 330 N (74 lbf) |
| Max. Tensile Strength During Operation: | 150 N (34 lbf) |
| Bulk Cable Weight: | 22 lbs/1000ft (33 kg/km) |
| Installation Temperature Range: | -55°C To +85°C |
| Operating Temperature Range: | -46C to +85C |
| Storage Temperature Range: | -70°C To +85°C |
| Environmental Suitability: | Outdoor, Sunlight Resistance |
| Update and Revision: | Revision Number: 0.172 Revision Date: 09-25-2025 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| B96639 | Black | Reel | 799936137194 |