Product Hierarchy
Product Hierarchy

B96574 - Tactical Cable OM1 10 Fibers


FiberExpress Tactical Cable, 10-Fiber, OM1, with Black Jacket, Small & Lightweight, Ideal for repeated deployment and retrieval cycles, superior crush resistance.

Product Overview

Product Category: Tactical Fiber Cable
Suitable Applications: Outdoor

Fiber Specifications

Fiber Type: OM1
Fiber Core Diameter: 62.5/125um
Fiber Buffer Material: Thermoplastic
Fiber Buffer Diameter: 900 +35um/-50um
Fiber Color Coding: TIA-598-D

Outer Jacket Specifications

Jacket Material: PUR - Polyurethane
Nom. Diameter: 0.24
Outer Jacket Color: Black
Outer Jacket Ripcord: 1
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.5 dB/km1.2 dB/km

Mechanical Characteristics

Minimum Bend Radius During Installation: 20x
Minimum Bend Radius During Operation: 10x
Max. Tensile Strength During Installation: 330 N (74 lbf)
Max. Tensile Strength During Operation: 150 N (34 lbf)

Temperature Range

Installation Temperature Range: -55°C To +85°C
Operating Temperature Range: -46C to +85C
Storage Temperature Range: -70°C To +85°C

Standards and Compliance

Environmental Suitability: Outdoor, Sunlight Resistance
CEC / C(UL) Compliance: .

History

Update and Revision: Revision Number: 0.71 Revision Date: 09-26-2025

Part Numbers

Variants
Item #ColorPutup Type
B96574BlackReel
Broadcast Solutions Guide
No accessories are available for this product