Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13905)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(7000)Outdoor Fiber Cable
(5150)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3165)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3430)Modular Couplers
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
(43)Type A Accessories
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
(1012)M12 Power
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
(300)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
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
(990)M12
(728)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(254)M12-M12 Cordsets
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
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(969)SPIDER Fast/Gigabit Switches
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
(64)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
FiberExpress Tactical Cable, 2-Fiber, OM1, with Black Jacket, Small & Lightweight, Ideal for repeated deployment and retrieval cycles, superior crush resistance
| Suitable Applications: | Outdoor |
| Fiber Type: | OM1 |
| Fiber Core Diameter: | 62.5/125um |
| Fiber Buffer Material: | Thermoplastic |
| Fiber Buffer Diameter: | 900 +35um/-50um |
| Fiber Count: | 2 |
| Fiber Color Coding: | Blue, Orange |
| Jacket Material: | PUR - Polyurethane |
| Nom. Diameter: | 0.24 |
| Outer Jacket Color: | Black |
| Outer Jacket Ripcord: | 1 |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.5 dB/km | 1.2 dB/km |
| Minimum Bend Radius During Installation: | 20x |
| Minimum Bend Radius During Operation: | 10x |
| Max. Tensile Strength During Installation: | 330 N (74 lbf) |
| Max. Tensile Strength During Operation: | 150 N (34 lbf) |
| Bulk Cable Weight: | 22 lbs/1000ft (33 kg/km) |
| Installation Temperature Range: | -55°C To +85°C |
| Operating Temperature Range: | -46C to +85C |
| Storage Temperature Range: | -70°C To +85°C |
| Environmental Suitability: | Outdoor, Sunlight Resistance |
| Update and Revision: | Revision Number: 0.73 Revision Date: 09-25-2025 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| B96571 | Black | Reel | 612825280293 |