EMEA, 3 Pair 20 AWG (7/28) TC - Tinned Copper, PVC Insulation, Grey PVC Outer Jacket, AWM/STYLE 2464 80C, CM 105C, VW-1, AWM/STYLE 1569 105C, CSA C(UL) TYPE CMG, CSA FT4 C(UL) TYPE CMG, FT4 UL FT4, VW-1; CSA FT4; EN 60332-1 Flame Behavior; EN 60332-2 Flame Behavior
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 3 | 20 AWG | 7x28 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.070 in (1.8 mm) | Black-Red, Black-White, Black-Green |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.315 in (8.00 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.315 in (8.00 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Inductance |
|---|---|---|---|
| Pair(s) | 27 pF/ft (89 pF/m) | 78 Ohm | 0.19 µH/ft (0.62 µH/m) |
| UL Voltage Rating |
|---|
| 300 V (CM, CMG, AWM 2464) |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C To +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.1 in (79 mm) | 4.7 in (120 mm) |
| Max. Pull Tension: | 134 lbs (60.8 kg) |
| Environmental Suitability: | Indoor, Outdoor |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4, IEC 60332-1-2, IEC 60332-2-2 |
| NEC / UL Compliance: | Article 800, CMG, CM |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N B965031 3PR 20 AWG 0.56MM2 (20AWG) (UL) TYPE CM 105C OR AWM 2464 VW-1 OR C(UL) 105C TYPE CMG FT4 CE ROHS (SEQ METERS) |
| Update and Revision: | Revision Number: 0.12 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| B965031 GE321 | Black and Red | Reel | 164 ft |