EMEA, 2 Pair 28 AWG (7/36) TC - Tinned Copper, PVC, Semi Rigid Insulation, Overall Aluminum/Polyester Shield, Grey PVC Outer Jacket, AWM/STYLE 10002 105C, AWM/STYLE 2464 80C, CM 105C, VW-1, CSA CMG, CSA FT4 CMG, FT4 UL FT4, VW-1; CSA FT4; EN 60332-1 Flame Behavior; EN 60332-2 Flame Behavior
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 28 AWG | 7x36 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.010 in (0.25 mm) | 0.035 in (0.89 mm) | White-Black, White-Brown |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 28 AWG (7x36) TC |
| Braid | Tinned Copper (TC) | 70% |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.210 in (5.33 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.210 in (5.33 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance |
|---|---|---|---|---|
| Pair(s) | 21.2 pF/ft (69.6 pF/m) | 38 pF/ft (120 pF/m) | 83 Ohm | 0.22 µH/ft (0.72 µH/m) |
| Nom Outer Shield DCR: | 62 Ohm/1000ft (200 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CM, CMG, AWM 2464) |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C To +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.7 in (43 mm) | 1.7 in (43 mm) |
| Max. Pull Tension: | 38 lbs (17 kg) |
| Environmental Suitability: | Indoor, Outdoor |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4, IEC 60332-1-2, IEC 60332-2-2 |
| NEC / UL Compliance: | Article 800, CMG, CM |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N B961024 2PR 28 AWG 0.09MM2 (28AWG) (UL) TYPE CM 105C OR AWM 2464 VW-1 --- LLXXXXXX CSA 105C TYPE CMG FT4 CE ROHS (SEQ METERS) |
| Update and Revision: | Revision Number: 0.12 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| B961024 GE321 | White/Black | Reel | 164 ft |