Product Hierarchy
Product Hierarchy

B953602 - EMEA, 60C #24, Str, PVC, Semi Rigid, 300 V, AWM/STYLE 10002 105C, AWM/STYLE 2464 80C, CM 105C, VW-1, CSA CMG, CSA FT4

EMEA, 60 Conductor 24 AWG (7/32) TC - Tinned Copper, PVC, Semi Rigid Insulation, Overall Aluminum/Polyester Shield, Grey PVC Outer Jacket, AWM/STYLE 10002 105C, AWM/STYLE 2464 80C, CM 105C, VW-1, CSA CMG, CSA FT4 CMG, FT4 UL FT4, VW-1; CSA FT4; EN 60332-1 Flame Behavior; EN 60332-2 Flame Behavior

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)6024 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)SR-PVC - Polyvinyl Chloride (Semi-Rigid)0.010 in (0.25 mm)0.044 in (1.1 mm)Black, Brown, Red, Orange, Yellow, Green, Blue, Violet, Slate, White, White/Black, White/Brown, White/Red, White/Orange, White/Yellow, White/Green, White/Blue, White/Violet, White/Slate, White/Black/Brown, White/Black/Red, White/Black/Orange, White/Black/Yellow, White/Black/Green, White/Black/Blue, White/Black/Violet, White/Black/Slate, White/Brown/Red, White/Brown/Orange, White/Brown/Yellow, White/Brown/Green, White/Brown/Blue, White/Brown/Violet, White/Brown/Slate, White/Red/Orange, White/Red/Yellow, White/Red/Green, White/Red/Blue, White/Red/Violet, White/Red/Slate, White/Orange/Yellow, White/Orange/Green, White/Orange/Blue, White/Orange/Violet, White/Orange/Slate, White/Yellow/Green, White/Yellow/Blue, White/Yellow/Violet, White/Yellow/Slate, White/Green/Blue, White/Green/Violet, White/Green/Slate
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.467 in (11.9 mm)Yes
Overall Cable Diameter (Nominal): 0.467 in (11.9 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Inductance
Conductor(s)31 pF/ft (100 pF/m)56 pF/ft (180 pF/m)0.19 µH/ft (0.62 µH/m)
Nom Outer Shield DCR: 116 Ohm/1000ft (381 Ohm/km)
Voltage
UL Voltage Rating
300 V (CM, CMG, AWM 2464)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C To +105°C
Bend Radius
Stationary Min.Installation Min.
3.7 in (94 mm)3.7 in (94 mm)
Max. Pull Tension: 97 lbs (44 kg)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4, IEC 60332-1-2, IEC 60332-2-2
NEC / UL Compliance: Article 800, CMG, CM
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N B953602 60C 24 AWG 0.23MM2 (24AWG) (UL) TYPE CM 105C OR AWM 2464 VW-1 --- LLXXXXXX CSA 105C TYPE CMG FT4 CE ROHS (SEQ METERS)

History

Update and Revision: Revision Number: 0.28 Revision Date: 06-30-2026

Part Numbers

Variants
Item #Color
B953602 GE321Black
No accessories are available for this product