Product Hierarchy
Product Hierarchy

B951043 - EMEA, 4C #28, Str, PVC, Semi Rigid, 300 V, AWM/STYLE 10002 105C, AWM/STYLE 2464 80C, CM 105C, VW-1, CSA CMG, CSA FT4

EMEA, 4 Conductor 28 AWG (7/36) TC - Tinned Copper, PVC, Semi Rigid Insulation, Overall Tinned Copper Shield, Grey PVC Outer Jacket, AWM/STYLE 10002 105C, AWM/STYLE 2464 80C, CM 105C, VW-1, CSA CMG, CSA FT4 CMG, FT4 UL FT4, VW-1; CSA FT4; EN 60332-1 Flame Behavior; EN 60332-2 Flame Behavior

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)428 AWG7x36TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)SR-PVC - Polyvinyl Chloride (Semi-Rigid)0.010 in (0.25 mm)0.035 in (0.89 mm)Black, Brown, Red, Orange
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
BraidTinned Copper (TC)85%28 AWG (7x36) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.174 in (4.42 mm)Yes
Overall Cable Diameter (Nominal): 0.174 in (4.42 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Inductance
Conductor(s)24.6 pF/ft (80.7 pF/m)44 pF/ft (140 pF/m)0.22 µH/ft (0.72 µH/m)
Nom Outer Shield DCR: 7 Ohm/1000ft (23 Ohm/km)
Voltage
UL Voltage Rating
300 V (CM, CMG, AWM 2464)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C To +105°C
Bend Radius
Stationary Min.Installation Min.
0.7 in (18 mm)1.0 in (25 mm)
Max. Pull Tension: 72 lbs (33 kg)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4, IEC 60332-1-2, IEC 60332-2-2
NEC / UL Compliance: Article 800, CMG, CM
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N B951043 4C 28 AWG 0.09MM2 (28AWG) (UL) TYPE CM 105C OR AWM 2464 VW-1 --- LLXXXXXX CSA 105C TYPE CMG FT4 CE ROHS (SEQ METERS)

History

Update and Revision: Revision Number: 0.15 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
B951043 GE321BlackReel164 ft
No accessories are available for this product