(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
Category 6+ Premium Premise Horizontal Cable (400MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket
| Suitable Applications: | Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Size | Stranding | Material |
|---|---|---|
| 23 AWG | Solid | BC - Bare Copper |
| Material | Color Code |
|---|---|
| PO+FEP - Polyolefin + Fluorinated Ethylene Propylene | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Separator | Material | Material Trade Name | Nom. Diameter | Ripcord |
|---|---|---|---|---|
| Center Member (Patented X-Spline®) | PVC - Polyvinyl Chloride | Flamarrest® | 0.238 in (6.05 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.238 in (6.05 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 77 Ohm/km (23 Ohm/1000ft) | 330 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. | Typical Delay Skew |
|---|---|---|---|---|
| 100 MHz | 537.6 ns/100m | 35 ns/100m | 70% | 35 ns/100m |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.0 | 84.3 | 82.3 | 80.3 | 80.3 | 76.8 | 73.8 | 20.0 | 100 ± 15 |
| 4 | 3.7 | 75.3 | 73.3 | 69.5 | 69.5 | 64.8 | 61.8 | 23.6 | 100 ± 15 |
| 8 | 5.3 | 70.8 | 68.8 | 63.5 | 63.5 | 58.7 | 55.7 | 25.3 | 100 ± 15 |
| 10 | 5.9 | 69.3 | 67.3 | 61.4 | 61.4 | 56.8 | 53.8 | 26.0 | 100 ± 15 |
| 16 | 7.4 | 66.2 | 64.2 | 56.8 | 56.8 | 52.7 | 49.7 | 26.0 | 100 ± 15 |
| 20 | 8.3 | 64.8 | 62.8 | 54.4 | 54.4 | 50.8 | 47.8 | 26.0 | 100 ± 15 |
| 25 | 9.4 | 63.3 | 61.3 | 52.0 | 52.0 | 48.8 | 45.8 | 25.5 | 100 ± 15 |
| 31.25 | 10.5 | 61.9 | 59.9 | 49.4 | 49.4 | 46.9 | 43.9 | 25.0 | 100 ± 15 |
| 62.5 | 15.1 | 57.4 | 55.4 | 40.3 | 40.3 | 40.9 | 37.9 | 23.5 | 100 ± 15 |
| 100 | 19.3 | 54.3 | 52.3 | 33.0 | 33.0 | 36.8 | 33.8 | 22.5 | 100 ± 15 |
| 155 | 24.5 | 51.4 | 49.4 | 24.9 | 24.9 | 33.0 | 30.0 | 21.6 | 100 ± 22 |
| 200 | 28.2 | 49.8 | 47.8 | 19.6 | 19.6 | 30.8 | 27.8 | 21.0 | 100 ± 22 |
| 250 | 31.8 | 48.3 | 46.3 | 14.5 | 14.5 | 28.8 | 25.8 | 20.5 | 100 ± 32 |
| 300 | 35.2 | 47.1 | 45.1 | 9.9 | 9.9 | 27.3 | 24.3 | 20.1 | 100 ± 32 |
| 350 | 38.4 | 46.1 | 44.1 | 5.7 | 5.7 | 25.9 | 22.9 | 19.8 | 100 ± 32 |
| 400 | 41.5 | 45.3 | 43.3 | 1.8 | 1.8 | 24.8 | 21.8 | 19.5 | 100 ± 32 |
| 450 | 44.3 | 44.5 | 42.5 | 23.7 | 20.7 | 19.2 | 100 ± 32 | ||
| 500 | 47.1 | 43.8 | 41.8 | 22.8 | 19.8 | 19.0 | 100 ± 32 | ||
| 550 | 49.7 | 43.2 | 41.2 | 22.0 | 19.0 | 18.8 | 100 ± 32 | ||
| 600 | 52.3 | 42.6 | 40.6 | 21.2 | 18.2 | 18.7 | 100 ± 32 | ||
| 650 | 54.8 | 42.1 | 40.1 | 20.5 | 17.5 | 18.5 | 100 ± 32 |
| UL Voltage Rating |
|---|
| 300 V (CMP), 300 V (CL3P) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 90°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.0 in (25 mm) | 2.5 in (64 mm) |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Bulk Cable Weight: | 28 lbs/1000ft (42 kg/km) |
| Environmental Suitability: | Plenum, Indoor |
| Sustainability: | Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CMP, CMP-LP (0.6A), CL3P-LP (0.6A) |
| CEC / C(UL) Compliance: | CMP |
| ICEA Compliance: | S-116-732 |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| NEMA Compliance: | ANSI/NEMA WC-66 |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6 |
| Third Party Performance Verification: | Category 6 |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
| CENELEC Compliance: | Segregation class according EN50174-2 = a |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 400 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. |
| Update and Revision: | Revision Number: 0.5 Revision Date: 07-14-2026 |
| Item # | Color | Length | UPC |
|---|---|---|---|
| M57193RB | 799936140781 | ||
| M57193B | Blue, Light | 1,000 ft | 799936110302 |
| M57196B | Gray | 1,000 ft | 799936111576 |
| M57197B | Green, Dark | 1,000 ft | |
| M57199B | Orange | 1,000 ft | |
| M57194B | Pink | 1,000 ft | |
| M57198B | Red | 1,000 ft | |
| M57201B | Violet | 1,000 ft | |
| M56905B | White | 1,000 ft | 799936111545 |
| M57195B | Yellow | 1,000 ft | 799936111569 |