Product Hierarchy
Product Hierarchy

AX110273 - FX UHD, BULKHEAD ASSEMBLY WITH 1X32 LGX SPLITTER MODULE




FX UHD Bulkhead Assembly With Splitter Module, OS2 G.657 A2, 1X32 LGX, 1 Splitter, SC/APC Input, SC/APC Output, Front

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Passive Optical LAN

Construction

Fiber Cable Construction
Fiber Type
OS2, G.657.A2
Weight: 1.46 lbs
Overall Height: 5.1 in
Overall Width: 3.42 in
Overall Length: 6.14 in

Physical Specifications

Max Capacity: 32 Fibers (Output)

Optical Characteristics

Wavelength: 1260-1650 Nanometers

Mechanical Characteristics

Front Connection: Static
Termination Style: Front

Temperature Range

Operating Temperature Range: -40°C To +85°C
Storage Temperature Range: -40°C To +85°C

Product Material

Materials
DescriptionMaterialColorType
HousingSheet MetalBlack
Adapter OutputPlastic - UL94V-0GreenSC-Duplex/APC
Adapter InputPlastic - UL94V-0GreenSC-Simplex/APC

Transmission-Characteristics

Transmission Specifications
IL Max (dB)Uniformity Max (dB)PDL Max (dB)Directivity Min (dB)RL Min (dB)
17.12.50.4-55-55

Standards

TIA/EIA Compliance: Telcordia GR-1209-CORE (splitters only), Telcordia GR-1221-CORE (splitters only)
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: FX UHD Wall-Mount Patch Panel, FX UHD and FX Ultra Cassettes & Frames, FiberExpress Pre-Terminated Assemblies

Product Notes

Packaging: Individually packed in a box.

History

Update and Revision: Revision Number: 0.10 Revision Date: 08-15-2025
Date: 2013-01-01
No accessories are available for this product