Product Hierarchy
Product Hierarchy

AX110113-C - Faceplates and Panels - DCX Preterm Adapter Frame


FX DCX FRAME, OS2, 06 PORTS, LC DUPLEX/APC, MPO-12 (FEMALE), TYPE-X PAIR-WISE FLIP, GREEN ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: DCX, Data Centers, Central Equipment Room

Construction

Weight: 0.156
Overall Height: 0.5
Overall Width: 3.4
Overall Length: 6.8 in

Physical Specifications

Max Capacity: 12 Fibers

Temperature Range

Operating Temperature Range: -10°C to +60°C
Storage Temperature Range: -10°C to +75°C

Product Material

Materials
DescriptionMaterialColorType
Adapter Frame AssemblyPolycarbonateBlack (Frame), Green (Front Block)
Front Connector BodyPlastic - UL94V-0GreenLC Duplex
Rear Connector/ AdapterPlastic - UL94V-0GreenMPO Female
Fan-Out Routing PlatePolypropyleneBlack

Transmission-Characteristics

Fiber Connector Performance
Description Total Insertion LossTotal Return Loss
OS2-APC0.6 dB-60 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: DCX,Frames Modules & Patch Panels

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box
Notes: For more information, please refer to our web site at http://www.belden.com

History

Update and Revision: Revision Number: 0.4 Revision Date: 09-10-2025
Date: 2013-01-11
No accessories are available for this product