Product Hierarchy
Product Hierarchy

AX109639-xxxM - OS2 48F LC/UPC(DCX) OPEN A xxxM OFNP DCX-CUSTOM FLIPPED_PAIR

FX DCX STUB TRUNK, OS2, 48 FIBERS, PRE-TERM 24F CASSETTES (LC DUPLEX), JACKETED x 1.0M x IN-LINE - OPEN (250UM), OFNP, FLEXIBLE RIBBON, PAIR-WISE FLIP, xxx M, YELLOW JACKET

Product Overview

Environmental Space: Indoor
Suitable Applications: Optical Distribution Frame, Data Centers, Central Equipment Room

Construction

Height: 0.448
Width: 6.92
Length: 6.88 in

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10 to 60°C
Storage Temperature Range: -10 to 75°C

Product Material

Materials
ElementDescriptionMaterialColor
Zirconia-CeramicAdapter Sleve MaterialZirconia-Ceramic
Plastic - UL94V-0Front Connector BodyPlastic - UL94V-0Blue
Plastic - UL94V-0Cassette AssemblyPlastic - UL94V-0Black

Transmission-Characteristics

Fiber Connector Performance
DescriptionConnector TypeMax. Insertion LossMin. Return Loss
Patch SideLC Duplex0.3 dB-55 dB
Trunk SideOpen

Related Part Numbers

Related Parts: DCX Frame Module & Patch Pannel

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision: Revision Number: 0.6 Revision Date: 08-20-2025
Date: 2013-01-11
No accessories are available for this product