Product Hierarchy
Product Hierarchy

AX109221-239 - FMT OS2 MPO8(M-M) B 48F xxxM OFNP MD_2.0 1.0xINLINE YL


FX MPO TRUNK, OS2 LOW LOSS, MPO-12 BASE 8(MALE TO MALE), TYPE-B, 6 MPO (48 FIBERS), xxx M, OFNP, MINI-DISTRIBUTION (2.0MM SUB-UNITS), FAN-OUT: 1.0M x IN-LINE, YELLOW JACKET

Product Overview

Suitable Applications: Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Fiber Specifications

Fiber Type: OS2
Fiber Core Diameter: 9/125 µm
Fiber Count: 48
Fiber Color Coding: TIA-598-D

Physical Specifications

Connectors
DescriptionTypeHousing MaterialHousing ColorBoot MaterialBoot Color
Connector A (Inside End)MPO-12 (Base-8) MalePlasticGreenRubberBlack
Connector B (Outside End)MPO-12 (Base-8) MalePlasticGreenRubberBlack
Fan-out (Legs)
DescriptionTransitionLength (m)DiameterGeometry
Connector A (Inside End)LPM1.05 m2.0 mmIn-Line
Connector B (Outside End)LPM1.05 m2.0 mmIn-Line
Assembly Cable
Cable Nominal ODJacket Color
7.5 mmYellow
Measurement
Overall Assembly LengthPackaging
xxx MIndividually packaged in a plastic spool
Overall Length Tolerances
RangeTolerance
0 to 2 meters+0.2 / -0 meter
2.1 to 4.9 meters+0.3 / -0 meter
5 to 40 meters+0.4 / -0 meter
over 40 meters+1.0% / -0%

Armor Specifications

Armor Type and Material: No Armor

Optical Characteristics

Polarity Identification: Type-B
Fiber Connector Performance
DescriptionConnector TypeMax. Insertion LossMin. Return Loss
Connector A (Inside End)MPO-12 (Base-8) Male0.35 dB-60 dB
Connector B (Outside End)MPO-12 (Base-8) Male0.35 dB-60 dB

Mechanical Characteristics

Pulling Eye Type: No Pulling Eye
Pulling Eye Location: Outside End
Pulling Eye Tension: 100 lbs
Min. Bend Radius During Installation: 15x Cable OD
Min. Bend Radius During Operation: 10x Cable OD

Temperature Range

Operating Temperature Range: -10°C to +60°C
Storage Temperature Range: -10°C to +60°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: OFNP
UL Rating: Plenum
TIA/EIA Compliance: TIA/EIA 568.3
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
MII Order #39 (China RoHS): EUP 50
Other Standard Compliance(s): ACMA

Product Notes

Related Parts: DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks

History

Update and Revision: Revision Number: 0.4 Revision Date: 07-15-2025
Date: 2013-01-01
No accessories are available for this product