Product Hierarchy
Product Hierarchy

AX106817 - FX UHD Wall Mount Housing, Empty, Black


FiberExpress UHD Wall Mount Patch Panel, Empty, Black

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room

Material

Weight: 15.68 lbs
Overall Height: 11.77 in
Overall Width: 18.61 in
Overall Length: 7.49 in

Physical Specifications

Max Capacity: 4 Cassettes; 4 Frames; 144 Fibers (LC Duplex); 48 Fibers (SC, SC Duplex, ST); 4 FXU Fusion Trays, 8-inch (AX103912)

Temperature Range

Operating Temperature Range: -10°C To +60°C
Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C

Product Material

Materials
DescriptionMaterialColor
Wall MountSteel Black
Removable Dust CoverSteel Black
GrommetElastomerBlack
FX Ultra HD SpoolPlasticBlack

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: 1x I.D. label; 1x Management Spool; 1x Stencil; 4x Wood Screws; 1x Velcro Cable Tie; 1x Short Wing Lock; 1x Worm Drive Clamp #16; 1x Elastic Cable Tie; 4x Self-Locking Cable Ties; 1x Installation Guide
Related Parts: FiberExpress UHD Frames, Cassettes, Bezels, Trays

Product Notes

Packaging: Individually packaged in a cardboard box.
Notes: For proper installation refer to Installation Guide PX106311 included with the product

History

Update and Revision: Revision Number: 0.14 Revision Date: 03-30-2026
Date: 2013-01-01
PX106311-EF_ RevB FX UHD Wall Mount.pdf
No accessories are available for this product