Product Hierarchy
Product Hierarchy

AX105203-S1 - FX Brilliance OS2 LC Connector


FX Brilliance Universal LC Field Installable Connector, Single-mode, OS2, Blue Housing, 1/Pack, with support for 250 um (using Breakout kit), 900 um, 2 mm and 3 mm fiber (using jacketed boots). Includes 900 um boot, other accessories (Breakout Kit & jacketed boots) sold separately.

Product Overview

Environmental Space: Indoor
Suitable Applications: Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units).

Material

Fiber Cable Construction
Fiber Type
OS2
Weight: 0.003 kg

Mechanical Characteristics

Mechanical Specifications
TestGR-326-CORE/1081-CORE (SM)
Intermateability RequirementCompliant with TIA/EIA-604-3 (FOCIS 3)
Operating Temp Range-40°C to +75°C
Storage Temp Range-40°C to +60°C
Durability500 cycles, less than 0.2 dB change, FOTP-21
Maximum Insertion Loss: 0.50 dB
Typical Insertion Loss: 0.30 dB
Minimum Reflectance @ 1550nm: -50 dB
Termination Style: Mechanical
Durabilities@Termination1: 500 cycles, less than 0.2 dB change, FOTP-21

Temperature Range

Operating Temperature Range: -40°C to +75°C
Storage Temperature Range: -40°C to +60°C

Product Material

Materials
DescriptionMaterialColor
BootRubberBlack
Protective Ferrule CapPlasticOpaque
Connector BodyPlasticBlue
FerruleCeramic

Standards

TIA/EIA Compliance: TIA 568-C.3
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50
Safety Listing: ACA

Related Part Numbers

Included Parts: 900 µm boot, protective ferrule cap
Related Parts: FX Brilliance Precision Installation Kit, Boots for 2mm and 3mm Jacketed Fiber, 250µm to 900µm break out kits.
Variants
Item #ColorPackagingUPC
AX105203-S1Blue1-Pack611589105217

Product Notes

Packaging: Individually packaged in a sealed plastic bag.
Notes: Refer to Installation Guide PX105234 for installation procedures. Fiber can be reterminated up to 5 times with the same connector

History

Update and Revision: Revision Number: 0.9 Revision Date: 03-30-2026
Date: 2013-01-01
No accessories are available for this product