Product Hierarchy
Product Hierarchy

AX105174 - FX Ultra HD Splice Box Kit 1U, Titanium


FX Ultra HD 1U Splice Housing Kit, 72 Splices, Titanium

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Weight: 4.5 lbs
Height: 1.72 in
Width: 17.64 in
Depth: 10.46 in

Physical Specifications

Max Capacity: 72 Splices

Mechanical Characteristics

Termination Type: Rear Sliding Drawer

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C

Product Material

Materials
DescriptionMaterial
PanelSteel/Aluminum
DoorAluminum

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Tie Wraps; Velcro Straps; 2 Splice trays; 72 splice holders (36 per Tray)

Product Notes

Packaging: Individually packaged in a cardboard box.
Notes: For more information, please refer to our web site at http://www.belden.com. Installation Guide: PX105685

History

Update and Revision: Revision Number: 0.16 Revision Date: 02-12-2025
Date: 2013-01-01
No accessories are available for this product