Product Hierarchy
Product Hierarchy

AX104562 - Modular Connectors - 10GX Shielded KeyConnect Modular Jack


10GX Shielded KeyConnect Modular Jack, Category 6A, RJ45

Product Overview

Suitable Applications: IBDN Shielded System 10GX, TIA Screened Category 6A, ISO Class EA, 10GBASE-T

Physical Characteristics (Overall)

Overall Height: 1.000 in
Overall Width: 0.675 in
Overall Depth: 1.570 in
Wiring Scheme: T568A/B
Packaging: Individually packaged in a plastic bag.
Weight: 0.048 lbs

Connectors

Materials
DescriptionMaterialType
Front ConnectionPhosphor Bronze with 50u inch Gold over Nickel PlatingRJ45
Rear ConnectionPhosphor Bronze with Tin Plating over NickelIDC
Connector BodyMetal

Electrical Characteristics

Dielectric Strength: 1,000V RMS @ 60 Hz for 1 minute
Current Rating: 1.500 A
Insulation Resistance: 500 M-Ohm Minimum
Max Contact Resistance: 20 mOhm
Termination Resistance: 2.5 mOhm

Temperature Range

Storage Temperature Range: -40°C to +75°C
Operating Temperature Range: -10°C to +60°C

Mechanical Characteristics

Connector System Compatibility: KeyConnect
Tool Compatibility: Tool Less
Plug /Jack Compatibility: RJ45, RJ11
Termination Front Connection Durability: 750 cycles
Termination Rear Connection Durability: 20 terminations
Connector/Hardware Retention: 20 lbs
Plug/Connector Retention: 11.250 lbs

Standards

TIA/EIA Compliance: Category 6A - TIA 568.2-D, Class EA - ISO/IEC 11801:2002 Amendment 2
Other Standards: FCC Part 68, Subpart F, IEC 60603-7

Applicable Environmental and Other Programs

Environmental Space: Indoor

Related Part Numbers

Related Parts: Wire Cap, 1 cable Tie

Product Notes

Notes: IDC Wire Gauge: 22~24 AWG. Max cable OD 8.55mm (0.336 in.) May not be compatible with all Belden faceplates. Please contact Belden Technical Support for compatibility verification.

History

Update and Revision: Revision Number: 0.43 Revision Date: 01-05-2026
No accessories are available for this product