Product Hierarchy
Product Hierarchy

AX104501 - 10GX SHIELDED KEYCONNECT RJ45 COUPLER


10GX Shielded RJ45 Coupler, Category 6A, KeyConnect, Gray

Product Overview

Suitable Applications: BDN Shielded System 10GX, TIA Category 6A, 10GBASE-T, Support Power over Ethernet (up to 100W), Cisco UPOE (up to 60W) and Power over HDBase-T (up to 100W)

Physical Characteristics (Overall)

Overall Height: 0.889
Overall Width: 0.638 in
Overall Depth: 1.516 in
Wiring Scheme: T568A/B-T568A/B
Weight: 0.380 lbs

Connectors

Materials
DescriptionMaterialType
Front ConnectionFlexible PCB with 50 µ inch Gold over NickelFlexible PCB
Rear ConnectionFlexible PCB with 50u inch Gold over NickelFlexible PCB
Connector BodyMetal

Electrical Characteristics

Current Rating: 1.500 A
Insulation Resistance: 500 M-Ohm Minimum
Max Contact Resistance: 20 mOhm

Temperature Range

Installation Temperature Range: -10°C to +60°C
Storage Temperature Range: -40°C to +70°C
Operating Temperature Range: -10°C to +60°C

Mechanical Characteristics

Connector System Compatibility: KeyConnect
Plug /Jack Compatibility: RJ45
Termination Front Connection: Mated Connection
Termination Front Connection Durability: 750 cycles
Termination Rear Connection: Mated Connection
Termination Rear Connection Durability: 750 cycles
Connector/Hardware Retention: 20 lbs

Standards

Data Category: Category 6A
TIA/EIA Compliance: TIA 568.2-D, Category 6A - ISO/IEC 11801-1
Other Standards: FCC Part 68, Subpart F, IEC 60603-7

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: ACA, c(UL)us Listed

Related Part Numbers

Related Parts: KeyConnect Shielded Modular Patch Panel, 10GX Shielded Patch Cord, 10GX Shielded Pre-Terminated Cable Assembly

History

Update and Revision: Revision Number: 0.25 Revision Date: 09-02-2025
Date: 2013-01-01
No accessories are available for this product