Product Hierarchy
Product Hierarchy

AX104474 - 1152-PORT GIGABIX DEEP FRAME

1152-PORT GIGABIX DEEP FRAME, BLACK

Product Overview

Suitable Applications: IBDN System 4800, 3600, 2400, TIA Category 6, ISO Class E, 1000BASE-T

Physical Characteristics (Overall)

Port Count: 1152 Ports (16 X 72 Ports GigaBix Termination Kits - not included)
Packaging: Individually packaged in a cardboard box
Weight: 165 g

Connectors

Materials
DescriptionMaterial
PanelSteel

Electrical Characteristics

Inductance
Nominal Inductance
0.2 µH/m
0.2 µH/ft

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Tool Compatibility: BIX Connecting Tool (A0270165)
Dimensions (WxHxD)
WidthHeightDepth
20.758123

Applicable Environmental and Other Programs

EU Directive Compliance: EU Directive 2002/95/EC (RoHS)

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

Safety Listing: UL 1863 and CSA-C22.2

Related Part Numbers

Related Parts: 72-PORT GIGABIX TERMINATION KIT, GIGABIX CONNECTORS, MANAGEMENT RING, MANAGEMENT MODULE, GIGABIX MOUNT, GIGABIX X-CONNECT WIRE, FRAME END KIT, FRAME OVERHEAD KIT
Variants
Item #ColorUPC
AX104474Black611589006583

Product Notes

Included Parts: Screws; Nuts; Distribution Rings; Ground Bar; Junction Bar; French and English Installation Guide
Notes: For proper installation refer to Installation Guide PX103504 (French) or PX103453 (English) included with the product or visit our web site at http://www.belden.com

History

Update and Revision: Revision Number: 0.73 Revision Date: 03-04-2023
Date: 2008-01-30
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product