Product Hierarchy
Product Hierarchy

AX104444BH - 86×86 KeyConnect – Four Port – Faceplate


86×86 keyconnect, four port, UK style faceplate (IVORY WHITE)

Product Overview

Suitable Applications: Faceplate in work area environments to support current and future Category 5e, 6 and 6a Keystone connectivity

Physical Characteristics (Overall)

Height: 86 mm
Width: 86 mm
Depth: 9.8 mm
Packaging: Individually packaged in a clear plastic bag.

Connectors

Materials
Material
ABS (Acrylonitrile Butadiene Styrene)

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes

Related Part Numbers

Variants
Item #Color
AX104444BHIvory

Product Notes

Included Parts: M3.5 x 25mm: 2pcs Station ID label: 4pcs

History

Update and Revision: Revision Number: 0.6 Revision Date: 04-07-2025
No accessories are available for this product