Product Hierarchy
Product Hierarchy

AX104290 - BRILLIANCE SUPPORT HANDLE SC ADAPTER

BRILLIANCE SUPPORT HANDLE SC ADAPTER

Product Overview

Environmental Space: Indoor

Material

Overall Height: 27.4 mm
Overall Width: 9.4 mm

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C To +60°C

Product Notes

Packaging: Individually packaged in a plastic bag

History

Update and Revision: Revision Number: 0.259 Revision Date: 10-23-2025
No accessories are available for this product