Product Hierarchy
Product Hierarchy

AX104283 - Connectivity Accessories - FiberExpress Brilliance VFL

FiberExpress Brilliance Visual Fault Locator (VFL)

Product Overview

Environmental Space: Indoor
Suitable Applications: Indoor termination of fiber cables: Patch panels, Communication outlets, Fiber-to-the-desk, Distribution frames, Direct termination to equipment, Fiber cable repair, Campus, Customer premise / Access network.

Material

Weight: 0.282 lbs
Overall Height: 0.5 in
Overall Length: 6.50 in

Mechanical Characteristics

Tool Compatibility: VFL LC-LC CORD SM, 3MM 9IN AX203567, VFL LC-SC CORD SM, 3MM 9IN AX203568

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C To +60°C

Related Part Numbers

Related Parts: Brilliance connectors, Breakout kits, FiberExpress Brilliance Field Kit, FiberExpress Brilliance Precision Kit

Product Notes

Packaging: Individually packaged in a cardboard box
Notes: Tool Compatibility: VFL LC-LC CORD SM, 3MM 9IN AX203567, VFL LC-SC CORD SM, 3MM 9IN AX203568 For additional information about this product refer to product buletin NP308, or visit our web site at http://www.belden.com.

History

Update and Revision: Revision Number: 0.269 Revision Date: 10-23-2025
Date: 2013-01-01
No accessories are available for this product