(4)| Suitable Applications: | Compatible with Cross-Connect Application or Consolidation Point Application for use with Belden IBDN Systems 10GX, 4800, 2400 and 1200. |
| Nominal Diameter |
|---|
| 0.17 mm |
| Number of Ports: | 24 connectors |
| Packaging: | Individually packaged in a cardboard box |
| Weight: | 0.5 g |
| Description | Material |
|---|---|
| Panel | Steel |
| Nominal Inductance |
|---|
| 0.17 µH/m |
| Nom. Insertion Loss |
|---|
| 0.17 dB/100m |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Connector System Compatibility: | IDC |
| Width | Height | Depth |
|---|---|---|
| 19 | 1.75 | 1.64 |
| Data Category: | Category 6A |
| Environmental Space: | Indoor |
| EU Directive Compliance: | EU Directive 2002/95/EC (RoHS) |
| Suitability - Indoor: | Yes |
| Safety Listing: | UL 1863 and CSA-C22.2 |
| Related Parts: | 10GX IDC Connecting Block |
| Item # | Color | UPC |
|---|---|---|
| AX104138 | Black | 611589006170 |
| Included Parts: | 4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 1 Label Insert Kit, 1 Installation Guide |
| Notes: | For proper installation refer to Installation Guide PX104781 included with the product or visit our web site at http://www.belden.com/pdfs/Techpprs/InstallationGuide.pdf |
| Update and Revision: | Revision Number: 0.93 Revision Date: 03-04-2023 |