(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)FXU WALL MOUNT SPLICE ENCLOSURE, BLACK
Environmental Space: | Indoor |
Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
Height: | 14.394 in |
Width: | 17.234 in |
Depth: | 3.378 in |
Max Capacity: | 4 FXU Fusion Trays, 10-inch (AX103913) |
Operating Temperature Range: | -10°C To +60°C |
Installation Temperature Range: | -10°C To +60°C |
Storage Temperature Range: | -40°C To +70°C |
Description | Material |
---|---|
Panel | Steel 16 AWG |
Left and Right Door | Steel 18 AWG |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Included Parts: | 2 Tray Holders; 4 Spool Base; 4 Spool; 10 m. screw 6-32 x .250"; 4 m. screw 6-32 x .375"; 4 wood screw#10 x 1.00"; Velcro strap 8"; Velcro strap 18"; Tie wrap 4.5"; Tie wrap 5.75" |
Related Parts: | FiberExpress Ultra Frames, Cassettes, Bezels, Trays |
Packaging: | Individually packaged in a cardboard box. |
Notes: | For proper installation refer to Installation Guide PX104778 included with the product |
Update and Revision: | Revision Number: 0.15 Revision Date: 03-27-2025 |