Product Hierarchy
Product Hierarchy

AX103900 - FXU RM SPLICE ENCLOSURE, 4U, BLACK


FX-ULTRA RACK MOUNT SPLICE BOX, 4U, BLACK

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Height: 6.9 in
Width: 17.5 in
Depth: 12.46 in

Physical Specifications

Max Capacity: 6 Splice trays (10 or 12inch splice trays)

Temperature Range

Operating Temperature Range: -10°C To +60°C
Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C

Product Material

Materials
DescriptionMaterial
Main ChassisGAGE # 14, C.R.S., ASTM A366
DoorGAGE # 16, C.R.S., ASTM A366

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Instruction package, 5.51in Cable ties (x20), 7.38in Long cable ties (x10), Hex Screw 12-24 x 1/2 (x4), Hex Washer 10-32 x 3/8 (x4), Lock Nut 1/4-20 (x4), Flat Screw 1/4-20 x .5 (x4)
Related Parts: FiberExpress Ultra Frames, Cassettes, Bezels, Trays

Product Notes

Packaging: Individually packaged in a cardboard box.
Notes: For proper installation refer to Installation Guide PX104743 included with the product

History

Update and Revision: Revision Number: 0.29 Revision Date: 02-10-2025
Date: 2013-01-01
No accessories are available for this product