(4)| Suitable Applications: | - Compatible with Cross-Connect Application or Consolidation Point Application for use with Belden IBDN Systems 10GX, 4800, 2400 and 1200. |
| Packaging: | Packaged 100 units per bag |
| Weight: | 0.01 g |
| Description | Material |
|---|---|
| Front X-Bar | Lexan |
| Nominal Inductance |
|---|
| 0.164 µH/m |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Connector System Compatibility: | IDC |
| Width | Height | Depth |
|---|---|---|
| 0.68 | 0.35 | 0.308 |
| Data Category: | Category 6A |
| Environmental Space: | Indoor |
| EU Directive Compliance: | EU Directive 2002/95/EC (RoHS) |
| Suitability - Indoor: | Yes |
| Safety Listing: | UL 1863 and CSA-C22.2 |
| Related Parts: | 10GX IDC Connecting Block |
| Item # | Color | UPC |
|---|---|---|
| AX102679 | Black | 611589005456 |
| Notes: | For proper installation refer to Installation Guide PX104200 included with the product or visit our web site at http://www.belden.com/pdfs/Techpprs/InstallationGuide.pdf |
| Update and Revision: | Revision Number: 0.92 Revision Date: 03-04-2023 |