Product Hierarchy
Product Hierarchy

AX102677 - 10GX IDC Block Support


10GX IDC Block Support XConnect, 6-port, Black (Empty)

Product Overview

Suitable Applications: Compatible with Cross-Connect Application or Consolidation Point Application for use with Belden IBDN Systems 10GX, 4800, 2400 and 1200.

Physical Characteristics (Overall)

Number of Ports: 6 connectors
Packaging: Packaged 12 units per bag
Weight: 0.07 g

Connectors

Materials
DescriptionMaterial
Block SupportLexan

Electrical Characteristics

Inductance
Nominal Inductance
0.16 µH/m
0.16 µH/ft

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Dimensions (WxHxD)
WidthHeightDepth
6.640.971.45

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive Compliance: EU Directive 2002/95/EC (RoHS)

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

Safety Listing: UL 1863 and CSA-C22.2

Related Part Numbers

Related Parts: 10GX IDC Connecting Block
Variants
Item #ColorUPC
AX102677Black611589005449

Product Notes

Notes: For proper installation refer to Installation Guide PX104200 included with the product or visit our web site at http://www.belden.com/pdfs/Techpprs/InstallationGuide.pdf

History

Update and Revision: Revision Number: 0.94 Revision Date: 02-20-2026
Date: 2008-12-16
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product