Product Hierarchy
Product Hierarchy

AX101483 - REPLACEMENT DESIGNATION STRIP FOR GIGABIX MOUNT (KIT OF 50), BLACK


REPLACEMENT DESIGNATION STRIP FOR GIGABIX MOUNT (KIT OF 50), BLACK

Physical Characteristics (Overall)

Overall Height: 0.750 in
Depth: 0.180 in
Packaging: 50 per package in a clear plastic bag
Weight: 1 lbs

Connectors

Materials
DescriptionMaterial
StripPlastic - UL94V-0

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Applicable Environmental and Other Programs

Environmental Space: Indoor
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: Compatible with GigaBIX Mount, Designation Labels to be ordered separately

Product Notes

Included Parts: 50 Strips
Notes: Refer to Installation Guide PX101814 (English) and PX101813 (French), or visit our website at http://www.belden.com

History

Update and Revision: Revision Number: 0.28 Revision Date: 10-15-2025
Date: 2013-01-01
No accessories are available for this product