Product Hierarchy
Product Hierarchy

AX101478 - CONNECTIVITY ACCESSORIES - MANAGEMENT -D- RING


CONNECTIVITY ACCESSORIES - MANAGEMENT -D- RING

Product Overview

Suitable Applications: IBDN System 4800, 3600, 2400, Telecom Room

Physical Characteristics (Overall)

Overall Height: 6.000 in
Overall Width: 6.850 in
Depth: 1.210 in
Packaging: Individually packaged in a clear plastic bag.
Weight: 0.220 lbs

Connectors

Materials
DescriptionMaterial
D- RingPlastic - UL94V-0

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes

Flammability, LS0H, Toxicity Testing

Safety Listing: ACA, Bi-national Standard Listed

Related Part Numbers

Related Parts: GigaBIX Termination Kit

History

Update and Revision: Revision Number: 0.28 Revision Date: 10-15-2025
Date: 2013-01-01
No accessories are available for this product