Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1231)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(783)VFD Cable
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
(3612)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1054)M12
(778)Field Attachables
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
(20)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
FACEPLATES AND PANEL - 12-CONNECTOR GIGABIX MOUNT (EMPTY), BLACK
| Suitable Applications: | IBDN System 4800, 3600, 2400, TIA Category 6, ISO Class E, 1000BASE-T |
| Overall Height: | 15.281 in |
| Overall Width: | 7.639 in |
| Overall Depth: | 4.527 in |
| Front Connection: | Flush |
| Packaging: | Individually packaged in a cardboard box. |
| Weight: | 10.900 lbs |
| Description | Material |
|---|---|
| Panel | Steel |
| Max Capacity: | 12 GigaBIX Connectors to be ordered separately |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Termination Front Connection: | Yes |
| Termination Rear Connection: | Yes |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| Safety Listing: | ACA, Bi-national Standard Listed |
| Related Parts: | GigaBIX Connectors, Managament Ring, Managament Module, Patchcord Organizer, Horizontal channel plate, GigaBIX Patchcord, GigaBIX/MediaFlex Adapter |
| Included Parts: | 2 Wood Screws |
| Notes: | Refer to Installation Guide PX101814 (English) and PX101813 (French) or visit our website at http://www.belden.com |
| Update and Revision: | Revision Number: 0.31 Revision Date: 10-24-2025 |