FACEPLATES AND PANEL - 300-PAIR GIGABIX TERMINATION KIT, BLACK
| Suitable Applications: | IBDN System 1200, TIA Category 5E, ISO Class D, 1000 BASE-T |
| Overall Height: | 15.281 in |
| Overall Width: | 7.639 in |
| Overall Depth: | 4.527 in |
| Front Connection: | Flush |
| Packaging: | Individually packaged in a cardboard box. |
| Weight: | 15.400 lbs |
| Description | Material |
|---|---|
| Panel | Steel |
| Max Capacity: | 300 Pairs (12 connectors, 25 pairs/connector AX101448 included) |
| Dielectric Strength: | 1,000 V RMS @ 60Hz for 1 minute |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Max Contact Resistance: | 1 mOhm |
| Frequency (MHz) | Max. Insertion Loss TIA* (dB) | Min. FEXT TIA* (dB) | Min. NEXT TIA* (dB) | Min. FEXT Belden** (dB) | Min. Return Loss TIA* (dB) |
|---|---|---|---|---|---|
| 100.000 | 0.200 dB | 35.100 dB | 43.000 dB | 46.800 dB | 20.000 dB |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Connector System Compatibility: | GigaBIX |
| Tool Compatibility: | BIX Connecting Tool (A0270165) |
| Termination Front Connection: | Yes |
| Termination Rear Connection: | Yes |
| Connection | Durabilities |
|---|---|
| IDC Connection | 200 Insertion |
| IDC Connection | 200 Insertion |
| TIA/EIA Compliance: | Category 5e - TIA 568.C.2 |
| Third Party Performance Verification: | ETL - Verified Category 6 |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| Safety Listing: | ACA, Bi-national Standard Listed |
| Related Parts: | GigaBIX Connectors, Managament Ring, Managament Module, Patchcord Organizer, Horizontal channel plate, GigaBIX Patchcord, GigaBIX/MediaFlex Adapter |
| Item # | Color | UPC |
|---|---|---|
| AX101471 | Black | 611589002820 |
| Included Parts: | 12 GigaBIX Connectors 25PR, 2 Wood Screws, 6 Designation strips, 12 Wire Guards, French and English Installation Guide, 2 Velcro Ties. |
| Notes: | For proper installation refer to Installation Guide PX101820 (French) or PX101821 (English) included with the product or visit our website at http://www.belden.com |
| Update and Revision: | Revision Number: 0.68 Revision Date: 02-20-2026 |