(1405)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(109)72 Port GigaBIX Termination Kit, 72 Port
Suitable Applications: | IBDN System 4800, 3600, 2400, TIA Category 6, ISO Class E, 1000BASE-T |
Port Count: | 72 Ports (12 connectors, 6 Ports/connector) |
Packaging: | Individually packaged in a cardboard box |
Weight: | 6.985 kg |
Description | Material |
---|---|
Panel | Steel |
Diameter |
---|
0.156 mm |
OuterJacket1, Nom Thick Twisted Section: | 0.147 mm |
Dielectric Strength: | 1,000V RMS @ 60 Hz for 1 minute kV DC |
Current Rating: | 1.5 A |
Insulation Resistance: | 100 MOhm*km |
Max Contact Resistance: | 1 mOhm |
Nominal Inductance |
---|
0.156 µH/m |
0.15 µH/ft |
Frequency (MHz) | Max. Insertion Loss TIA* (dB) | Min. NEXT TIA* (dB) | Min. FEXT TIA* (dB) | Min. FEXT Belden** (dB) | Min. Return Loss TIA* (dB) |
---|---|---|---|---|---|
100 | 0.2 dB | 54 dB | 43.1 dB | 58.8 dB | 24 dB |
Installation Temperature Range: | -10°C To +60°C |
Storage Temperature Range: | -40°C To +70°C |
Operating Temperature Range: | -10°C To +60°C |
Footprint/Type: | GigaBIX |
Tool Compatibility: | BIX Connecting Tool (A0270165) |
Termination | Connection | Durabilities |
---|---|---|
Front | IDC Connection | 200 insertions |
Rear | IDC Connection | 200 Insertions |
Width | Height | Depth |
---|---|---|
7.639 | 15.281 | 4.527 |
ISO/IEC Compliance: | ISO/IEC 11801:2002 |
Data Category: | Category 6 |
TIA/EIA Compliance: | ANSI/TIA/EIA 568 C.2 Category 6 |
Third Party Performance Verification: | ETL - Verified Category 6 |
Environmental Space: | Indoor |
EU Directive Compliance: | EU Directive 2002/95/EC (RoHS) |
Suitability - Indoor: | Yes |
Safety Listing: | ACA,UL 1863 and CSA-C22.2 |
Related Parts: | GIGABIX CONNECTORS, MANAGEMENT RING, MANAGEMENT MODULE, PATCH COORD ORGANIZER, HORIZONTAL CHANEL PLATE, GIGABIX PATCH CORD, GIGABIX/MEDIAFLEX ADAPTOR |
Item # | Color | UPC |
---|---|---|
AX101470 | Black | 611589002813 |
Included Parts: | 2 Wood Screws; 6 Designation strips; 12 Wire Guards; French and English Installation Guide; 2 Velcro Ties; 1 Termination Bar Pack |
Notes: | For proper installation refer to Installation Guide PX101813 (French) or PX101814 (English) included with the product or visit our web site at http://www.belden.com |
Update and Revision: | Revision Number: 0.115 Revision Date: 07-03-2024 |