Product Hierarchy
Product Hierarchy

AX101470 - 72 Port GigaBIX Termination Kit, 72 Port


72 Port GigaBIX Termination Kit, 72 Port

Product Overview

Suitable Applications: IBDN System 4800, 3600, 2400, TIA Category 6, ISO Class E, 1000BASE-T

Physical Characteristics (Overall)

Number of Ports: 72 Ports (12 connectors, 6 Ports/connector)
Packaging: Individually packaged in a cardboard box
Weight: 6.985 kg

Connectors

Materials
DescriptionMaterial
PanelSteel

Construction and Dimensions

Stranding
Diameter
0.156 mm
OuterJacket1, Nom Thick Twisted Section: 0.147 mm

Electrical Characteristics

Dielectric Strength: 1,000V RMS @ 60 Hz for 1 minute kV DC
Current Rating: 1.5 A
Insulation Resistance: 100 MOhm*km
Max Contact Resistance: 1 mOhm
Inductance
Nominal Inductance
0.156 µH/m
0.15 µH/ft
Mated Connection
Frequency (MHz)Max. Insertion Loss TIA* (dB)Min. NEXT TIA* (dB)Min. FEXT TIA* (dB)Min. FEXT Belden** (dB)Min. Return Loss TIA* (dB)
1000.2 dB54 dB43.1 dB58.8 dB24 dB

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Connector System Compatibility: GigaBIX
Tool Compatibility: BIX Connecting Tool (A0270165)
Termination Interface
TerminationConnectionDurabilities
FrontIDC Connection200 insertions
RearIDC Connection200 Insertions
Dimensions (WxHxD)
WidthHeightDepth
7.63915.2814.527

Standards

ISO/IEC Compliance: ISO/IEC 11801:2002
Data Category: Category 6
TIA/EIA Compliance: ANSI/TIA/EIA 568 C.2 Category 6
Third Party Performance Verification: ETL - Verified Category 6

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive Compliance: EU Directive 2002/95/EC (RoHS)

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

Safety Listing: ACA,UL 1863 and CSA-C22.2

Related Part Numbers

Related Parts: GIGABIX CONNECTORS, MANAGEMENT RING, MANAGEMENT MODULE, PATCH COORD ORGANIZER, HORIZONTAL CHANEL PLATE, GIGABIX PATCH CORD, GIGABIX/MEDIAFLEX ADAPTOR
Variants
Item #ColorUPC
AX101470Black611589002813

Product Notes

Included Parts: 2 Wood Screws; 6 Designation strips; 12 Wire Guards; French and English Installation Guide; 2 Velcro Ties; 1 Termination Bar Pack
Notes: For proper installation refer to Installation Guide PX101813 (French) or PX101814 (English) included with the product or visit our web site at http://www.belden.com

History

Update and Revision: Revision Number: 0.117 Revision Date: 02-20-2026
Date: 2008-01-30
Belden-Copper-Catalog-2016.pdf
PX101813 GigaBIX Termination Kit 72-port - French.pdf
GigaBIX-Termination-Kit-72-Ports.pdf
PX101814 GigaBIX Termination Kit 72-port - English.pdf
No accessories are available for this product