(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
(4)| Suitable Applications: | IBDN System 4800, 3600, 2400, TIA Category 6, ISO Class E, 1000BASE-T |
| Nominal Diameter |
|---|
| 0.146 mm |
| Packaging: | packaged in carton; Standard pack of 12 units |
| Weight: | 0.11 g |
| Description | Material | Type |
|---|---|---|
| Front Connection | Copper Allow with Nickel Plating | IDC |
| Rear Connection | Copper Allow with Nickel Plating | IDC |
| Connector Body | Plastic - UL940V-0 |
| OuterJacket1, Nom Thick Twisted Section: | 0.147 mm |
| Dielectric Strength: | 1,000V RMS @ 60 Hz for 1 minute kV DC |
| Current Rating: | 1.5 A |
| Insulation Resistance: | 100 MOhm*km |
| Max Contact Resistance: | 1 mOhm |
| Nominal Inductance |
|---|
| 0.145 µH/m |
| Frequency (MHz) | Max. Insertion Loss TIA* (dB) | Min. NEXT TIA* (dB) | Min. FEXT TIA* (dB) | Min. FEXT Belden** (dB) | Min. Return Loss TIA* (dB) |
|---|---|---|---|---|---|
| 100 | 0.2 dB | 54 dB | 43.1 dB | 58.8 dB | 24 dB |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Connector System Compatibility: | GigaBIX |
| Tool Compatibility: | BIX Connecting Tool (A0270165) |
| Termination | Connection | Durabilities |
|---|---|---|
| Front | Gas Tight IDC Connection | 200 terminations |
| Rear | Gas Tight IDC Connection | 200 terminations |
| Width | Height | Depth |
|---|---|---|
| 6.63 | 0.31 | 1.28 |
| ISO/IEC Compliance: | ISO/IEC 11801:2002 |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ANSI/TIA/EIA 568 C.2 Category 6 |
| Third Party Performance Verification: | ETL - Verified Category 6 |
| Environmental Space: | Indoor |
| EU Directive Compliance: | EU Directive 2002/95/EC (RoHS) |
| Suitability - Indoor: | Yes |
| Safety Listing: | ACA,UL 1863 and CSA-C22.2 |
| Related Parts: | Compatible with GigaBIX patch cord, GigaBIX termination kit, GigaBIX rack mount panel, designation strips, wire guard |
| Item # | Color | UPC |
|---|---|---|
| AX101448 | White | 611589002783 |
| Notes: | For proper installation refer to Installation Guide PX101813 (French) or PX101814 (English) included with the product or visit our web site at http://www.belden.com |
| Update and Revision: | Revision Number: 0.101 Revision Date: 02-20-2026 |