(109)Suitable Applications: | IBDN System 4800, 3600, 2400, TIA Category 6, ISO Class E, 1000BASE-T |
Nominal Diameter |
---|
0.14 mm |
Packaging: | packaged in carton; Standard pack of 12 units |
Weight: | 0.11 g |
Description | Material | Type |
---|---|---|
Front Connection | Copper Allow with Nickel Plating | IDC |
Rear Connection | Copper Allow with Nickel Plating | IDC |
Connector Body | Plastic - UL940V-0 |
Dielectric Strength: | 1,000V RMS @ 60 Hz for 1 minute kV DC |
Current Rating: | 1.5 A |
Insulation Resistance: | 100 MOhm*km |
Max Contact Resistance: | 1 mOhm |
Nominal Inductance |
---|
0.14 µH/m |
0.14 µH/ft |
Max. Insertion Loss (Attenuation) |
---|
0.128 dB/100m |
Frequency (MHz) | Max. Insertion Loss TIA* (dB) | Min. NEXT TIA* (dB) | Min. FEXT TIA* (dB) | Min. FEXT Belden** (dB) | Min. Return Loss TIA* (dB) |
---|---|---|---|---|---|
100 | 0.2 dB | 54 dB | 43.1 dB | 58.8 dB | 24 dB |
Installation Temperature Range: | -10°C To +60°C |
Storage Temperature Range: | -40°C To +70°C |
Operating Temperature Range: | -10°C To +60°C |
Footprint/Type: | GigaBIX |
Tool Compatibility: | BIX Connecting Tool (A0270165) |
Termination | Connection | Durabilities |
---|---|---|
Front | Gas Tight IDC Connection | 200 terminations |
Rear | Gas Tight IDC Connection | 200 terminations |
Width | Height | Depth |
---|---|---|
6.63 | 0.31 | 1.28 |
ISO/IEC Compliance: | ISO/IEC 11801:2002 |
Data Category: | Category 6 |
TIA/EIA Compliance: | ANSI/TIA/EIA 568 C.2 Category 6 |
Third Party Performance Verification: | ETL - Verified Category 6 |
Environmental Space: | Indoor |
EU Directive Compliance: | EU Directive 2002/95/EC (RoHS) |
Suitability - Indoor: | Yes |
Safety Listing: | ACA,UL 1863 and CSA-C22.2 |
Related Parts: | Compatible with GigaBIX patch cord, GigaBIX termination kit, GigaBIX rack mount panel, designation strips, wire guard |
Item # | Color | UPC |
---|---|---|
AX101447 | White | 611589002776 |
Notes: | For proper installation refer to Installation Guide PX101813 (French) or PX101814 (English) included with the product or visit our web site at http://www.belden.com |
Update and Revision: | Revision Number: 0.99 Revision Date: 07-03-2024 |