Product Hierarchy
Product Hierarchy

AX101447 - GIGABIX CONNECTOR 6-PORT




GIGABIX CONNECTOR 6-PORT

Product Overview

Suitable Applications: IBDN System 4800, 3600, 2400, TIA Category 6, ISO Class E, 1000BASE-T

Physical Characteristics (Overall)

Insulation
Nominal Diameter
0.14 mm
Packaging: packaged in carton; Standard pack of 12 units
Weight: 0.11 g

Connectors

Materials
DescriptionMaterialType
Front ConnectionCopper Allow with Nickel PlatingIDC
Rear ConnectionCopper Allow with Nickel PlatingIDC
Connector BodyPlastic - UL940V-0

Electrical Characteristics

Dielectric Strength: 1,000V RMS @ 60 Hz for 1 minute kV DC
Current Rating: 1.5 A
Insulation Resistance: 100 MOhm*km
Max Contact Resistance: 1 mOhm
Inductance
Nominal Inductance
0.14 µH/m
0.14 µH/ft
High Frequency
Max. Insertion Loss (Attenuation)
0.128 dB/100m

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Connector System Compatibility: GigaBIX
Tool Compatibility: BIX Connecting Tool (A0270165)
Termination Interface
TerminationConnectionDurabilities
FrontGas Tight IDC Connection200 terminations
RearGas Tight IDC Connection200 terminations
Dimensions (WxHxD)
WidthHeightDepth
6.630.311.28

Standards

ISO/IEC Compliance: ISO/IEC 11801:2002
Data Category: Category 6
TIA/EIA Compliance: ANSI/TIA/EIA 568 C.2 Category 6
Third Party Performance Verification: ETL - Verified Category 6

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive Compliance: EU Directive 2002/95/EC (RoHS)

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

Safety Listing: ACA,UL 1863 and CSA-C22.2

Related Part Numbers

Related Parts: Compatible with GigaBIX patch cord, GigaBIX termination kit, GigaBIX rack mount panel, designation strips, wire guard
Variants
Item #ColorUPC
AX101447White611589002776

Product Notes

Notes: For proper installation refer to Installation Guide PX101813 (French) or PX101814 (English) included with the product or visit our web site at http://www.belden.com

History

Update and Revision: Revision Number: 0.103 Revision Date: 10-24-2025
Date: 2006-07-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product