(784)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3651)Modular Couplers
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
(1076)M12
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
(4)| Suitable Applications: | To terminate cables, pigtails or cross-connect wires on any 110 product. |
| Nominal Diameter |
|---|
| 0.119 mm |
| Nominal Diameter |
|---|
| 0.12 mm |
| 0.116 in |
| Packaging: | Individually packaged in carton |
| Weight: | 0.25 g |
| Description | Material |
|---|---|
| Handle | Plastic |
| Blade | Metal |
| Nominal Inductance |
|---|
| 0.119 µH/m |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Length | Width | Height |
|---|---|---|
| 6.25 | 1 | 1.5 |
| EU Directive Compliance: | EU Directive 2011/65/EU (ROHS II) |
| Suitability - Indoor: | Yes |
| Related Parts: | 110 Connector, Tool Pouch, Pigtails, Cross-Connect Wire. |
| Notes: | Visit our web site at http://www.belden.com |
| Update and Revision: | Revision Number: 0.61 Revision Date: 10-22-2025 |