110 CROSS-CONNECT 300-PAIR KIT (C4) WITH LEGS
| Suitable Applications: | IBDN System 1200, TIA Category 5e, ISO Class D, 1000BASE-T |
| Number of Ports: | 300-PAIR |
| Packaging: | Individually packaged in a clear plastic bag |
| Weight: | 2.382 g |
| Description | Material |
|---|---|
| Block | Plastic - UL94V-0 |
| Dielectric Strength: | 1,000V RMS @ 60 Hz for 1 minute kV DC |
| Current Rating: | 1.5 A |
| Insulation Resistance: | 100 MOhm*km |
| Max Contact Resistance: | 1 mOhm |
| Frequency (MHz) | Max. Insertion Loss TIA* (dB) | Min. NEXT TIA* (dB) | Min. FEXT TIA* (dB) | Min. FEXT Belden** (dB) | Min. Return Loss TIA* (dB) |
|---|---|---|---|---|---|
| 100 | 0.4 dB | 43 dB | 35.1 dB | 36 dB | 20 dB |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Connector System Compatibility: | 110 |
| Tool Compatibility: | 110 Cross-Connect Connecting Tool AX100749 |
| Termination | Connection | Durabilities |
|---|---|---|
| Front | IDC Connection | 200 insertions |
| Width | Height | Depth |
|---|---|---|
| 10.69 | 10.78 | 3.33 |
| TIA/EIA Compliance: | ANSI/TIA/EIA 568 C.2 Category 5e |
| Environmental Space: | Indoor |
| EU Directive Compliance: | EU Directive 2002/95/EC (RoHS) |
| Suitability - Indoor: | Yes |
| Safety Listing: | UL 1863 and CSA-C22.2 |
| Related Parts: | 110 CROSS-CONNECT CABLE MANAGEMENT TROUGH WITH & WITHOUT LEGS, 110 CROSS-CONNECT PATCH CORDS, 110 CROSS-CONNECT LABEL STRIP |
| Item # | Color | UPC |
|---|---|---|
| AX100695-S | Almond | 611589001984 |
| Included Parts: | 1x300-PAIR WIRING BLOCK, 75xCONNECTING BLOCK 4-PAIR |
| Notes: | For additionnal information about this product, visit our web site at http://www.belden.com |
| Update and Revision: | Revision Number: 0.74 Revision Date: 02-20-2026 |