(1405)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(109)110 Cross-Connect 100-Pair Kit (C4) With Legs
Suitable Applications: | IBDN System 1200, TIA Category 5e, ISO Class D, 1000BASE-T |
Nominal Diameter |
---|
0.05 mm |
0.049 mm |
Nominal Wall Thickness |
---|
0.052 mm |
Port Count: | 100-PAIR |
Packaging: | Individually packaged in a clear plastic bag |
Weight: | 0.794 g |
Description | Material |
---|---|
Block | Plastic - UL94V-0 |
Conductor Spacing Center-Center: | 0.05 mm |
Dielectric Strength: | 1,000V RMS @ 60 Hz for 1 minute kV DC |
Current Rating: | 1.5 A |
Insulation Resistance: | 100 MOhm*km |
Max Contact Resistance: | 1 mOhm |
Frequency (MHz) | Max. Insertion Loss TIA* (dB) | Min. NEXT TIA* (dB) | Min. FEXT TIA* (dB) | Min. FEXT Belden** (dB) | Min. Return Loss TIA* (dB) |
---|---|---|---|---|---|
100 | 0.4 dB | 43 dB | 35.1 dB | 36 dB | 20 dB |
Installation Temperature Range: | -10°C To +60°C |
Storage Temperature Range: | -40°C To +70°C |
Operating Temperature Range: | -10°C To +60°C |
Footprint/Type: | 110 |
Tool Compatibility: | 110 Cross-Connect Connecting Tool AX100749 |
Termination | Connection | Durabilities |
---|---|---|
Front | IDC Connection | 200 insertions |
Width | Height | Depth |
---|---|---|
10.22 | 3.61 | 3.35 |
TIA/EIA Compliance: | ANSI/TIA/EIA 568 C.2 Category 5e |
Environmental Space: | Indoor |
EU Directive Compliance: | EU Directive 2002/95/EC (RoHS) |
Suitability - Indoor: | Yes |
Safety Listing: | UL 1863 and CSA-C22.2 |
Related Parts: | 110 CROSS-CONNECT CABLE MANAGEMENT TROUGH WITH & WITHOUT LEGS, 110 CROSS-CONNECT PATCH CORDS, 110 CROSS-CONNECT LABEL STRIP |
Item # | Color | UPC |
---|---|---|
AX100693-S | Almond | 611589001960 |
Included Parts: | 1x100-PAIR WIRING BLOCK, 25xCONNECTING BLOCK 4-PAIR |
Notes: | For additionnal information about this product, visit our web site at http://www.belden.com |
Update and Revision: | Revision Number: 0.92 Revision Date: 03-04-2023 |