Product Hierarchy
Product Hierarchy

AX100693-S - 110 CROSS-CONNECT, 100PR LEGS 4PR


110 Cross-Connect 100-Pair Kit (C4) With Legs

Product Overview

Suitable Applications: IBDN System 1200, TIA Category 5e, ISO Class D, 1000BASE-T

Physical Characteristics (Overall)

Insulation
Nominal Diameter
0.05 mm
0.049 mm
Outer Jacket
Nominal Wall Thickness
0.052 mm
Number of Ports: 100-PAIR
Packaging: Individually packaged in a clear plastic bag
Weight: 0.794 g

Connectors

Materials
DescriptionMaterial
BlockPlastic - UL94V-0

Construction and Dimensions

Conductor Spacing: 0.05 mm

Electrical Characteristics

Dielectric Strength: 1,000V RMS @ 60 Hz for 1 minute kV DC
Current Rating: 1.5 A
Insulation Resistance: 100 MOhm*km
Max Contact Resistance: 1 mOhm
Mated Connection
Frequency (MHz)Max. Insertion Loss TIA* (dB)Min. NEXT TIA* (dB)Min. FEXT TIA* (dB)Min. FEXT Belden** (dB)Min. Return Loss TIA* (dB)
1000.4 dB43 dB35.1 dB36 dB20 dB

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Connector System Compatibility: 110
Tool Compatibility: 110 Cross-Connect Connecting Tool AX100749
Termination Interface
TerminationConnectionDurabilities
FrontIDC Connection200 insertions
Dimensions (WxHxD)
WidthHeightDepth
10.223.613.35

Standards

TIA/EIA Compliance: ANSI/TIA/EIA 568 C.2 Category 5e

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive Compliance: EU Directive 2002/95/EC (RoHS)

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

Safety Listing: UL 1863 and CSA-C22.2

Related Part Numbers

Related Parts: 110 CROSS-CONNECT CABLE MANAGEMENT TROUGH WITH & WITHOUT LEGS, 110 CROSS-CONNECT PATCH CORDS, 110 CROSS-CONNECT LABEL STRIP
Variants
Item #ColorUPC
AX100693-SAlmond611589001960

Product Notes

Included Parts: 1x100-PAIR WIRING BLOCK, 25xCONNECTING BLOCK 4-PAIR
Notes: For additionnal information about this product, visit our web site at http://www.belden.com

History

Update and Revision: Revision Number: 0.93 Revision Date: 02-20-2026
Date: 2008-01-30
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product