(109)MDVO Patch Box, 12-port, Black (Empty)
Suitable Applications: | Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 3600, 2400 and 1200. |
Height: | 2.747 in |
Width: | 10.000 in |
Depth: | 3.133 in |
Port Count: | 12 Port |
Front Connection: | Flush |
Packaging: | Individually packaged cardboard box |
Weight: | 2.525 lbs. |
Description | Material |
---|---|
Patch Box | Steel |
Bezel | Plastic - UL94V-0 |
Max Capacity: | 12 connectors |
Installation Temperature Range: | -10°C to 60°C |
Storage Temperature Range: | -40°C to 70°C |
Operating Temperature Range: | -10°C to 60°C |
Footprint/Type: | MDVO |
Environmental Space: | Indoor |
EU Directive 2002/95/EC (RoHS): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Safety Listing: | c(UL)us Listed |
Related Parts: | Compatible with 10GX, CAT6+ and CAT5E MDVO Modular Jacks;AX102271, AX102272, AX101065, AX101066, AX101046, AX101047 |
Included Parts: | (2) Wood Screws #10x1in; Label |
Notes: | For proper installation refer to the installation guide PX100394 included with the product or visit our web site at http://www.belden.com |
Update and Revision: | Revision Number: 0.27 Revision Date: 03-06-2024 |