4K UHD Media Patch Cord, Shielded 4 Pair, 23 AWG Solid, CMR, T568A/B-T568A/B (cable 2183R)
| Suitable Applications: | HDBaseT, Full 5-Play, 4K (UHD/DCI), POH, POE. |
| AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 23 | Solid | BC - Bare Copper | 4 |
| Total Number of Pairs: | 4 |
| Material |
|---|
| PP - Polypropylene |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 26 |
| Outer Shield Table Notes: | Drain wire applied helically for added flexibility |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | .290 in. |
| Wiring Scheme: | T568A/B-T568A/B |
| Packaging: | Individually packaged in a clear plastic bag. |
| Description | Material | Type |
|---|---|---|
| Plug | Polycarbonate | RJ45 |
| Boot | Polycarbonate | |
| Front Connection | Phosphor Bronze with 50u inch Gold over Nickel Plating | Blades |
| Dielectric Strength: | 1,000 V RMS @ 60 Hz for 1 minute |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Max Contact Resistance: | 20 mOhm |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) |
|---|---|
| 1 MHz | 2.000 dB/100m |
| 4 MHz | 3.800 dB/100m |
| 8 MHz | 4.300 dB/100m |
| 10 MHz | 5.900 dB/100m |
| 16 MHz | 7.500 dB/100m |
| 20 MHz | 8.300 dB/100m |
| 25 MHz | 9.300 dB/100m |
| 62.500 MHz | 14.800 dB/100m |
| 31.250 MHz | 10.400 dB/100m |
| 100 MHz | 18.800 dB/100m |
| 125 MHz | 21.000 dB/100m |
| 155 MHz | 23.000 dB/100m |
| 175 MHz | 24.900 dB/100m |
| 200 MHz | 26.600 dB/100m |
| 250 MHz | 29.800 dB/100m |
| 300 MHz | 32.700 dB/100m |
| 400 MHz | 37.900 dB/100m |
| 500 MHz | 42.500 dB/100m |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Maximum Recommended Pulling Tension: | 11.250 lbs |
| Min Bend Radius (Overall Cable): | 2.200 in. |
| Plug /Jack Compatibility: | RJ45 |
| Termination | Connection | Durabilities |
|---|---|---|
| RJ45 | Mated Connection | 750 Cycles |
| NEC/(UL) Compliance: | CMR |
| CEC/C(UL) Compliance: | CMR |
| UL Rating: | Riser |
| Other Standards: | FCC Part 68, Subpart F, IEC 60603-7 |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Suitability - Indoor: | Yes |
| Safety Listing: | c(UL)us Listed |
| Item # | Color | Length |
|---|---|---|
| AV2183R100005 | Black | 5 ft |
| AV2183R100007 | Black | 7 ft |
| AV2183R100017 | Black | 17 ft |
| AV2183R100050 | Black | 50 ft |
| AV2183R106005 | Blue, Light | 5 ft |
| AV2183R106007 | Blue, Light | 7 ft |
| AV2183R106017 | Blue, Light | 17 ft |
| AV2183R106050 | Blue, Light | 50 ft |
| Labeling: | Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length. |
| Update and Revision: | Revision Number: 0.67 Revision Date: 05-10-2023 |