(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)CAT3, ATMM/ARMM, 300-Pair, F/UTP-foil shield , Riser-CMR, Premise Backbone Cable, 24 AWG solid bare copper conductors, foam polyolefin insulation with PVC skin, ripcord, corrugated aluminum shield bonded to overall PVC jacket
Suitable Applications: | Premise Backbone Cable |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
24 | Solid | BC - Bare Copper | 300 |
Conductor Count: | 600 |
Total Number of Pairs: | 300 |
Material |
---|
PO - Polyolefin (Foam) |
Bonded-Pair: | N/A |
Number | Color |
---|---|
1 | White & Blue |
2 | White & Orange |
3 | White & Green |
4 | White & Brown |
5 | White & Slate |
6 | Red & Blue |
7 | Red & Orange |
8 | Red & Green |
9 | Red & Brown |
10 | Red & Slate |
11 | Black & Blue |
12 | Black & Orange |
13 | Black & Green |
14 | Black & Brown |
15 | Black & Slate |
16 | Yellow & Blue |
17 | Yellow & Orange |
18 | Yellow & Green |
19 | Yellow & Brown |
20 | Yellow & Slate |
21 | Violet & Blue |
22 | Violet & Orange |
23 | Violet & Green |
24 | Violet & Brown |
25 | Violet & Slate |
Group One Binder | White/Blue |
Group Two Binder | White/Orange |
Group Three Binder | White/Green |
Group Four Binder | White/Brown |
Group Five Binder | White/Slate |
Group Six Binder | Red/Blue |
Group Seven Binder | Red/Orange |
Group Eight Binder | Red/Green |
Group Nine Binder | Red/Brown |
Group Ten Binder | Red/Slate |
Group Eleven Binder | Black/Blue |
Group Twelve Binder | Black/Orange |
Number |
---|
1 |
2 |
3 |
4 |
5 |
6 |
7 |
8 |
9 |
10 |
11 |
12 |
Material |
---|
Aluminum |
Material | Nominal Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 1.320 in | Yes |
Type of Armor | Material | Thickness of Armoring Tape |
---|---|---|
Corrugated | Aluminum | .008 in |
Max. Conductor DCR | Max. DCR Unbalance |
---|---|
93.8 Ohm/km | 5 % |
Max. Capacitance Unbalance | Nom.Mutual Capacitance |
---|---|
330 pF/100m | 17 pF/ft |
Frequency [MHz] | Max. Delay | Max. Delay Skew | Nominal Velocity of Propagation (VP) [%] |
---|---|---|---|
16 MHz | 543 ns/100m | 45 ns/100m | 68% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. RL (Return Loss) [dB] | Max./Min. Fitted Impedance |
---|---|---|---|---|---|---|---|
0.772 MHz | 2.2 dB/100m | 47.0 dB | 43.0 dB | 50.1 dB | 46.1 dB | 100 +/- 15 | |
1.0 MHz | 2.6 dB/100m | 45.0 dB | 41.0 dB | 47.8 dB | 43.8 dB | 12.0 dB | 100 +/- 15 |
4.0 MHz | 5.6 dB/100m | 36.0 dB | 32.0 dB | 36.0 dB | 32.0 dB | 12.0 dB | 100 +/- 15 |
8.0 MHz | 8.5 dB/100m | 31.0 dB | 27.0 dB | 28.3 dB | 24.3 dB | 12.0 dB | 100 +/- 15 |
10.0 MHz | 9.7 dB/100m | 30.0 dB | 26.0 dB | 26.2 dB | 22.2 dB | 12.0 dB | 100 +/- 15 |
16.0 MHz | 13.1 dB/100m | 27.0 dB | 23.0 dB | 20.1 dB | 16.1 dB | 10.0 dB | 100 +/- 15 |
UL Voltage Rating |
---|
300 V RMS |
Installation Temperature Range: | -20°C To +60°C |
UL Temp Rating: | 60°C |
Storage Temperature Range: | -30°C To +60°C |
Operating Temperature Range: | -30°C To +60°C |
Bulk Cable Weight: | 1104 lbs/1000ft |
Max. Pull Tension: | 1800 lbs |
Min. Bend Radius During Installation: | 26.5 in |
Min. Bend Radius/Minor Axis: | 13.25 in |
NEC/(UL) Compliance: | CMR |
CEC/C(UL) Compliance: | CMR |
Data Category: | Category 3 |
ANSI Compliance: | S-90-661-2012 Category 3, ANSI/NEMA WC-63.1 Category 3 |
TIA/EIA Compliance: | ANSI/TIA-568-C.2 Category 3 |
Environmental Space: | Riser |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
EU REACH SVHC Compliance (yyyy-mm-dd): | 2017-07-10 |
MII Order #39 (China RoHS): | Yes |
Suitability - Aerial: | No |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Non-Halogenated: | No |
Suitability - Oil Resistance: | No |
Suitability - Outdoor: | No |
Suitability - Sunlight Resistance: | No |
CSA/C(UL) Flammability: | FT4 |
UL Flammability: | UL 1666 Riser |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
ATMM300 008CUT | Gray | Cut to Length | 612825062028 | |
ATMM300 008CUT | Gray | Cut to Length | 1 ft | 612825062028 |
Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings. Corrugated Aluminum Armor Bonded to the Jacket. |
Update and Revision: | Revision Number: 0.385 Revision Date: 12-20-2022 |