Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
CAT3, ATMM/ARMM, 25-Pair, F/UTP-foil shield , Riser-CMR, Premise Backbone Cable, 24 AWG solid bare copper conductors, foam polyolefin insulation with PVC skin, ripcord, corrugated aluminum shield bonded to overall PVC jacket
Life Cycle Status: Discontinued
| Suitable Applications: | Premise Backbone Cable |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 2022-08-08 |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 | Solid | BC - Bare Copper | 25 |
| Material | Color Code |
|---|---|
| PO - Polyolefin (Foam) | White & Blue, White & Orange, White & Green, White & Brown, White & Slate, Red & Blue, Red & Orange, Red & Green, Red & Brown, Red & Slate, Black & Blue, Black & Orange, Black & Green, Black & Brown, Black & Slate, Yellow & Blue, Yellow & Orange, Yellow & Green, Yellow & Brown, Yellow & Slate, Violet & Blue, Violet & Orange, Violet & Green, Violet & Brown, Violet & Slate |
| Blue/White |
| Material |
|---|
| Aluminum |
| Armor Type & Material | Armor Thickness |
|---|---|
| CAT - Corrugated Aluminum Tape | .008 in (0.20 mm) |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.470 in | Yes |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 16 MHz | 543 ns/100m | 45 ns/100m | 68% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. RL (Return Loss) [dB] | Max./Min. Fitted Impedance |
|---|---|---|---|---|---|---|---|
| 0.772 | 2.2 | 47.0 | 43.0 | 50.1 | 46.1 | 100 +/- 15 | |
| 1.0 | 2.6 | 45.0 | 41.0 | 47.8 | 43.8 | 12.0 | 100 +/- 15 |
| 4.0 | 5.6 | 36.0 | 32.0 | 36.0 | 32.0 | 12.0 | 100 +/- 15 |
| 8.0 | 8.5 | 31.0 | 27.0 | 28.3 | 24.3 | 12.0 | 100 +/- 15 |
| 10.0 | 9.7 | 30.0 | 26.0 | 26.2 | 22.2 | 12.0 | 100 +/- 15 |
| 16.0 | 13.1 | 27.0 | 23.0 | 20.1 | 16.1 | 10.0 | 100 +/- 15 |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 60°C | -30°C To +60°C | -20°C To +60°C | -30°C To +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.75 in (121 mm) | 9.5 in (240 mm) |
| Max. Pull Tension: | 150 lbs (68 kg) |
| Bulk Cable Weight: | 134 lbs/1000ft (199 kg/km) |
| Environmental Suitability: | Riser, Indoor |
| Flammability / Reaction to Fire: | UL 1666 Riser, FT4 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CMR |
| CEC / C(UL) Compliance: | CMR. |
| Data Category: | Category 3 |
| TIA/EIA Compliance: | ANSI/TIA-568-C.2 Category 3 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings. Corrugated Aluminum Armor Bonded to the Jacket. |
| Update and Revision: | Revision Number: 0.428 Revision Date: 07-30-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| ATMM25 008CUT | Gray | Cut to Length | 612825061984 | |
| ATMM25 008CUT | Gray | Cut to Length | 1 ft | 612825061984 |