Product Hierarchy
Product Hierarchy

ATMM200 - CAT3 Backbone, 200pr, Armor Shield, PVC Jkt, CMR


CAT3, ATMM/ARMM, 200-Pair, F/UTP-foil shield , Riser-CMR, Premise Backbone Cable, 24 AWG solid bare copper conductors, foam polyolefin insulation with PVC skin, ripcord, corrugated aluminum shield bonded to overall PVC jacket.

Product Overview

Suitable Applications: Premise Backbone Cable

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
24SolidBC - Bare Copper200
Conductor Count: 400
Total Number of Pairs: 200
Insulation
Material
Polyolefin (Foam)
Bonded-Pair: N/A
Color Chart
NumberColor
1White & Blue
2White & Orange
3White & Green
4White & Brown
5White & Slate
6Red & Blue
7Red & Orange
8Red & Green
9Red & Brown
10Red & Slate
11Black & Blue
12Black & Orange
13Black & Green
14Black & Brown
15Black & Slate
16Yellow & Blue
17Yellow & Orange
18Yellow & Green
19Yellow & Brown
20Yellow & Slate
21Violet & Blue
22Violet & Orange
23Violet & Green
24Violet & Brown
25Violet & Slate
Group One BinderWhite/Blue
Group Two BinderWhite/Orange
Group Three BinderWhite/Green
Group Four BinderWhite/Brown
Group Five BinderWhite/Slate
Group Six BinderRed/Blue
Group Seven BinderRed/Orange
Group Eight BinderRed/Green
Color Chart 2
NumberColor
1Blue/White
2Orange/White
3Green/White
4Brown/White
5Gray/White
6Red/Blue
7Red/Orange
8Red/Green
Outer Shield Material
Material
Aluminum
Outer Shield Table Note: Corrugated Tape
Outer Jacket Material
MaterialNominal DiameterRipcord
PVC - Polyvinyl Chloride1.100 inYes

Construction and Dimensions

Armor
Type of ArmorMaterialThickness of Armoring Tape
CorrugatedAluminum.008 in

Electrical Characteristics

Conductor DCR
Max. Conductor DCRMax. DCR Unbalance
93.8 Ohm/km5 %
Capacitance
Max. Capacitance UnbalanceNom.Mutual Capacitance
330 pF/100m17 pF/ft
Delay
Frequency [MHz]Max. DelayMax. Delay SkewNominal Velocity of Propagation (VP) [%]
16 MHz543 ns/100m45 ns/100m68 %
High Freq
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. RL (Return Loss) [dB]Max./Min. Fitted Impedance
0.772 MHz2.2 dB/100m47.0 dB43.0 dB50.1 dB46.1 dB100 +/- 15
1.0 MHz2.6 dB/100m45.0 dB41.0 dB47.8 dB43.8 dB12.0 dB100 +/- 15
4.0 MHz5.6 dB/100m36.0 dB32.0 dB36.0 dB32.0 dB12.0 dB100 +/- 15
8.0 MHz8.5 dB/100m31.0 dB27.0 dB28.3 dB24.3 dB12.0 dB100 +/- 15
10.0 MHz9.7 dB/100m30.0 dB26.0 dB26.2 dB22.2 dB12.0 dB100 +/- 15
16.0 MHz13.1 dB/100m27.0 dB23.0 dB20.1 dB16.1 dB10.0 dB100 +/- 15
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Installation Temp Range: -20°C To +60°C
UL Temp Rating: 60°C
Storage Temp Range: -30°C To +60°C
Operating Temp Range: -30°C To +60°C

Mechanical Characteristics

Bulk Cable Weight: 756 lbs/1000ft
Max Recommended Pulling Tension: 1200 lbs
Min Bend Radius During Installation: 22.0 in
Min Bend Radius/Minor Axis: 11.0 in

Standards

NEC/(UL) Specification: CMR
CEC/C(UL) Specification: CMR
Data Category: Category 3
ANSI Compliance: S-90-661-2012 Category 3, ANSI/NEMA WC-63.1 Category 3
Telecommunications Standards: ANSI/TIA-568-C.2 Category 3

Applicable Environmental and Other Programs

Environmental Space: Riser
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: Yes
EU CE Mark: Yes
EU REACH SVHC Compliance (yyyy-mm-dd): 2017-07-10
EU RoHS Compliance Date (yyyy-mm-dd): 2005-08-19
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Aerial: No
Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes
Suitability - Non-Halogenated: No
Suitability - Oil Resistance: No
Suitability - Outdoor: No
Suitability - Sunlight Resistance: No

Flammability, LS0H, Toxicity Testing

C(UL) Flammability: FT4
UL Flammability: UL 1666 Riser
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #ColorPutup TypeLengthUPC
ATMM200 008CUTGrayCut to Length612825062011
ATMM200 008CUTGrayCut to Length1 ft612825062011
Patent: https://www.belden.com/resources/patents

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings. Corrugated Aluminum Armor Bonded to the Jacket.

History

Update and Revision: Revision Number: 0.302 Revision Date: 04-28-2020
Date: 2005-08-19
Belden-Copper-Catalog-2016.pdf
Copper-Structured-Cabling-Design-Guide.pdf
No accessories are available for this product