Product Hierarchy
Product Hierarchy

ASNBV 8/LED 5-278 - ASB, 8 ports, LED, stainless steel housing, double I/O per port




ASB, 8 ports, LED, stainless steel housing, double I/O per port

Product Description

Brand: Belden
Product Sub Family: Classic stainless steel
I/O Connection: M12, 5-poles, A-coded
Number of Ports: 8
I/O Wiring Configuration: double I/O per port
Control Cable Interface: Open End

General Data

Housing Material: stainless steel
Protection Degree / IP Rating**: IP67, IP69k
Potted: Yes
Dimensions (W x H x D): 60 mm x 43 mm x 164 mm
Ambient Temperature (Operation)*: -25 °C to 70 °C
Pollution Degree: 3 acc. to EN 60664-1, VDE 0110-1
Contact Base Material: CuZn
Contact Bearer Material: PVC
O-Ring Material: EPDM
Fastening Torque (I/O Connection): M12: 0.5 Nm

Power Supply

Status Indicator (System Supply): LED green
Actuator Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Actuator Supply Voltage (Range): 10 V DC to 30 V DC

Digital Input Channels

Input Wiring: 2-, 3-, 4-wire
Sensor Type: PNP

Digital Output Channels

Output Wiring: 2-, 3-wire

Port Channels

Current per Connector: max. 1,5 A
Current per Module: max. 1,5 A
Status Indicator (Port): LED yellow per channel

Safety & Environmental Compliance

CE: Yes
RoHS Compliant: Yes
China RoHS-Compliant: Yes

Approvals

UL: cULus Listed, UL 508
UL-File: E230848
CSA: Yes, via UL

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
System Power Supply Connection Note: *do not connect / disconnect under voltage!
Variants
Item #Item DescriptionCable Length
934903001ASNBV 8/LED 5-278/0,02 M
38552ASNBV 8/LED 5-278/5 M5 m
30608ASNBV 8/LED 5-278/10 M10 m
38551ASNBV 8/LED 5-278/15 M15 m
47510ASNBV 8/LED 5-278/20 M20 m
51117ASNBV 8/LED 5-278/25 M25 m
Update and Revision: Revision Number: 0.52 Revision Date: 03-04-2023
ASNBV_8_LED_5_278.zip
Description: 3D CAD Data - stp
Short Form Catalog IO Systems German.pdf
Short Form Catalog IO Systems English.pdf
No accessories are available for this product